5-pin (DCK) package image

SN74LV1T02DCKR ACTIVE

Single Power Supply 2-input POSITIVE NOR GATE Logic Level Shifter

ACTIVE Custom reel may be available
Same as: SN74LV1T02DCKR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74LV1T02

  • Single-supply voltage translator at 5.0V, 3.3V, 2.5V, and 1.8V VCC
  • Operating range of 1.8V to 5.5V
  • Up translation:
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down translation:
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3 V at 3.3V VCC
  • Logic output is referenced to VCC
  • Output drive:
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V Tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Pb-free packages available: SC-70 (DCK)
    • 2 × 2.1 × 0.65mm (height 1.1mm)
  • Latch-up performance exceeds 250mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition.

Description for the SN74LV1T02

The SN74LV1T02 is a single 2-input NOR gate with reduced input thresholds to support voltage translation applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more