SN74LV373A

ACTIVE

Octal transparent D-type latches with 3-state outputs

alarmNotifications Order now

Product details

Number of channels 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 70 IOL (max) (mA) 16 IOH (max) (mA) -16 Supply current (max) (µA) 20 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff) Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 70 IOL (max) (mA) 16 IOH (max) (mA) -16 Supply current (max) (µA) 20 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff) Operating temperature range (°C) -40 to 125 Rating Catalog
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOP (NS) 20 98.28 mm² 12.6 x 7.8 SSOP (DB) 20 56.16 mm² 7.2 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 TVSOP (DGV) 20 32 mm² 5 x 6.4 VQFN (RGY) 20 15.75 mm² 4.5 x 3.5 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • V CC operation of 2 V to 5.5 V
  • Maximum t pd of 8.5 ns at 5 V
  • Typical V OLP (Output Ground Bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (Output V OH Undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • I off Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • V CC operation of 2 V to 5.5 V
  • Maximum t pd of 8.5 ns at 5 V
  • Typical V OLP (Output Ground Bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (Output V OH Undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • I off Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

The SN74LV373A device is an octal transparent D-type latch designed for 2 V to 5.5 V V CC operation.

The SN74LV373A device is an octal transparent D-type latch designed for 2 V to 5.5 V V CC operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74LV373A Octal Transparent D-Type Latches With 3-State Outputs datasheet (Rev. N) PDF | HTML 04 Dec 2023
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV373A IBIS Model (Rev. A)

SCEM141A.ZIP (18 KB) - IBIS Model
Reference designs

TIDM-TM4CFLASHSRAM — Concurrent Parallel XIP Flash and SRAM Design for code download & execution on High Performance MCUs

This reference design demonstrates how to implement and interface Asynchronous Parallel Flash and SRAM Memories to the performance microcontroller TM4C129. The implementation is made possible by using the EPI Interface in Host Bus 16 Mode with mutliple Chip Selects to interface a 1Gbit-8Mbit range (...)
Design guide: PDF
Schematic: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos