SN74LV4040B-EP

ACTIVE

Enhanced product 12-Bit asynchronous binary counter

SN74LV4040B-EP

ACTIVE

Product details

Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 2V to 5.5V VCC Operation
  • Typical VOLP (Output Ground Bounce) <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) 2.3V at VCC = 3.3V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Ioff Supports Partial-Power-Down Mode Operation
  • Operating ambient temperature: -55°C to +125°C
  • Supports defense and aerospace applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • 2V to 5.5V VCC Operation
  • Typical VOLP (Output Ground Bounce) <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) 2.3V at VCC = 3.3V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Ioff Supports Partial-Power-Down Mode Operation
  • Operating ambient temperature: -55°C to +125°C
  • Supports defense and aerospace applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability

The SN74LV4040B-EP is a 12-bit asynchronous binary counters with the outputs of all stages available externally. A high level at the clear (CLR) input asynchronously clears the counter and resets all outputs low. The count is advanced on a high-to-low transition at the clock (CLK) input. Applications include time-delay circuits, counter controls, and frequency-dividing circuits.

The SN74LV4040B-EP is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when powered down.

The SN74LV4040B-EP is a 12-bit asynchronous binary counters with the outputs of all stages available externally. A high level at the clear (CLR) input asynchronously clears the counter and resets all outputs low. The count is advanced on a high-to-low transition at the clock (CLK) input. Applications include time-delay circuits, counter controls, and frequency-dividing circuits.

The SN74LV4040B-EP is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LV4040B-EP Enhanced Product, 12-Bit Asynchronous Binary Counters datasheet (Rev. A) PDF | HTML 05 Aug 2025
* Radiation & reliability report SN74LV4040B-EP Enhanced Product Qualification and Reliability Report PDF | HTML 09 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos