14-pin (RGY) package image

SN74LV4T125RGYR ACTIVE

Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter

ACTIVE Custom reel may be available
Same as: SN74LV4T125RGYR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGY) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74LV4T125

  • Single-Supply Voltage Translator at 5.0-V, 3.3-V, 2.5-V, and 1.8-V VCC
  • Operating Range of 1.8 V to 5.5 V
  • Up Translation
    • 1.2 V(1) to 1.8 V at 1.8-V VCC
    • 1.5 V(1) to 2.5 V at 2.5-V VCC
    • 1.8 V(1) to 3.3 V at 3.3-V VCC
    • 3.3 V to 5.0 V at 5.0-V VCC
  • Down Translation
    • 3.3 V to 1.8 V at 1.8-V VCC
    • 3.3 V to 2.5 V at 2.5-V VCC
    • 5.0 V to 3.3 V at 3.3-V VCC
  • Logic Output is Referenced to VCC
  • Characterized up to 50 MHz at 3.3-V VCC
  • 5.5 V Tolerance on Input Pins
  • –40°C to 125°C Operating Temperature Range
  • Pb-Free Packages Available: SC-70 (RGY)
    • 3.5 × 3.5 × 1 mm
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • Supports Standard Logic Pinouts
  • Ioff Support Partial-Power-Down Mode Operation
  • CMOS Output B Compatible with AUP125, LVC125 (1)

(1)Refer the VIH/VIL and output drive for lower VCC condition.

Description for the SN74LV4T125

SN74LV4T125 is a low-voltage CMOS buffer gate that operates at a wider voltage range for portable, telecom, industrial, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8-V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level-up translation. In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output at VCC = 2.5 V). The wide VCC range of 1.8 V to 5.5 V allows the generation of desired output levels to connect to controllers or processors.

The SN74LV4T125 device is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more