6-pin (DBV) package image

74LVC1G3208MDBVTEP ACTIVE

Enhanced Product Single 3-Input Positive OR-AND Gate

ACTIVE Custom reel may be available
Same as: V62/13605-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the SN74LVC1G3208-EP

  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5 ns at 3.3 V
  • Low Power Consumption, 12.5-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Input Hysteresis Allows Slow Input Transition and Better Switching
    Noise Immunity (Vhys = 250 mV Typ at 3.3 V)
  • Can Be Used in Three Combinations:
    • OR-AND Gate
    • OR Gate
    • AND Gate
  • Ioff Supports Partial-Power-Down Mode Operation

Description for the SN74LVC1G3208-EP

This device is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G3208 is a single 3-input positive OR-AND gate. It performs the Boolean function Y = (A + B) • C in positive logic.

By tying one input to GND or VCC, the SN74LVC1G3208 offers two more functions. When C is tied to VCC, this device performs as a 2-input OR gate (Y = A + B). When A is tied to GND, the device works as a 2-input AND gate (Y = B ⋅ C). This device also works as a 2-input AND gate when B is tied to GND (Y = A • C).

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more