Packaging information
| Package | Pins SSOP (DCT) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC2G08-Q1
- AEC-Q100 Qualified With the
Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range (DCU package)
- Device Temperature Grade 3: –40°C to +85°C Ambient Operating Temperature Range (DCT package)
- Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Low Power Consumption, 10-µA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Partial-Power-Down Mode Operation
- Can be Used as a Down Translator to Translate Input from a Maximum of 5.5 V Down to the VCC Level.
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
Description for the SN74LVC2G08-Q1
This dual 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G08-Q1 performs the Boolean function Y = A • B or Y = /A + /B in positive logic.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.