Product details

Technology family LVT Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 3.6 Number of channels 8 IOL (max) (mA) 64 Supply current (max) (µA) 15000 IOH (max) (mA) -32 Input type TTL-Compatible CMOS Output type 3-State Features Bus-hold, Over-voltage tolerant inputs, Partial power down (Ioff), Power up 3-state, Ultra high speed (tpd <5ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family LVT Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 3.6 Number of channels 8 IOL (max) (mA) 64 Supply current (max) (µA) 15000 IOH (max) (mA) -32 Input type TTL-Compatible CMOS Output type 3-State Features Bus-hold, Over-voltage tolerant inputs, Partial power down (Ioff), Power up 3-state, Ultra high speed (tpd <5ns) Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SSOP (DB) 20 56.16 mm² 7.2 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • State-of-the-Art Advanced BiCMOS Technology (ABT) Design for 3.3-V Operation and Low-Static Power Dissipation
  • High-Impedance State During Power Up and Power Down
  • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Support Unregulated Battery Operation Down to 2.7 V
  • Typical VOLP (Output Ground Bounce)< 0.8 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
  • Bus-Hold Data Inputs Eliminate the Need for External Pullup Resistors
  • Package Options Include Plastic Small-Outline (DW), Shrink Small-Outline (DB), and Thin Shrink Small-Outline (PW) Packages, Ceramic Chip Carriers (FK), and Ceramic (J) DIPs
  • State-of-the-Art Advanced BiCMOS Technology (ABT) Design for 3.3-V Operation and Low-Static Power Dissipation
  • High-Impedance State During Power Up and Power Down
  • Support Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Support Unregulated Battery Operation Down to 2.7 V
  • Typical VOLP (Output Ground Bounce)< 0.8 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
  • Bus-Hold Data Inputs Eliminate the Need for External Pullup Resistors
  • Package Options Include Plastic Small-Outline (DW), Shrink Small-Outline (DB), and Thin Shrink Small-Outline (PW) Packages, Ceramic Chip Carriers (FK), and Ceramic (J) DIPs

These octal buffers/drivers are designed specifically for low-voltage (3.3-V) VCC operation with the capability to provide a TTL interface to a 5-V system environment.

These devices are organized as two 4-bit line drivers with separate output-enable () inputs. When is low, the device passes data from the A inputs to the Y outputs. When is high, the outputs are in the high-impedance state.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN74LVTZ244 is available in TI's shrink small-outline package (DB), which provides the same I/O pin count and functionality of standard small-outline packages in less than half the printed-circuit-board area.

The SN54LVTZ244 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74LVTZ244 is characterized for operation from -40°C to 85°C.

 

 

These octal buffers/drivers are designed specifically for low-voltage (3.3-V) VCC operation with the capability to provide a TTL interface to a 5-V system environment.

These devices are organized as two 4-bit line drivers with separate output-enable () inputs. When is low, the device passes data from the A inputs to the Y outputs. When is high, the outputs are in the high-impedance state.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

The SN74LVTZ244 is available in TI's shrink small-outline package (DB), which provides the same I/O pin count and functionality of standard small-outline packages in less than half the printed-circuit-board area.

The SN54LVTZ244 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74LVTZ244 is characterized for operation from -40°C to 85°C.

 

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CD74ACT244 ACTIVE 8-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and 3-state outputs Voltage range (4.5V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3.3-V ABT Octal Buffers/Drivers With 3-State Outputs datasheet (Rev. C) 01 Jul 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian
SSOP (DB) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos