SN74LXC1T45

ACTIVE

Single-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs

alarmNotifications Order now

Product details

Technology family LXC Applications GPIO Bits (#) 1 High input voltage (min) (V) 0.44 High input voltage (max) (V) 5.5 Vout (min) (V) 1.1 Vout (max) (V) 5.5 Data rate (max) (Mbps) 420 IOH (max) (mA) -32 IOL (max) (mA) 32 Supply current (max) (µA) 4 Features Integrated pulldown resistors, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc disconnect, Vcc isolation Input type Schmitt-Trigger Output type Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LXC Applications GPIO Bits (#) 1 High input voltage (min) (V) 0.44 High input voltage (max) (V) 5.5 Vout (min) (V) 1.1 Vout (max) (V) 5.5 Data rate (max) (Mbps) 420 IOH (max) (mA) -32 IOL (max) (mA) 32 Supply current (max) (µA) 4 Features Integrated pulldown resistors, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc disconnect, Vcc isolation Input type Schmitt-Trigger Output type Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DTQ) 6 0.8 mm² 1 x 0.8
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • I/O’s with integrated dynamic pull-down resistors help reduce external component count
  • Control inputs with integrated static pull-down resistors allow for floating control inputs
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 3-µA maximum (25°C)
    • 6-µA maximum (–40°C to 125°C)
  • VCC isolation and Vcc disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with LVC family level shifters
  • Control logic (DIR and OE) are referenced to VCCA
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • I/O’s with integrated dynamic pull-down resistors help reduce external component count
  • Control inputs with integrated static pull-down resistors allow for floating control inputs
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 3-µA maximum (25°C)
    • 6-µA maximum (–40°C to 125°C)
  • VCC isolation and Vcc disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with LVC family level shifters
  • Control logic (DIR and OE) are referenced to VCCA
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model

The SN74LXC1T45 is a 1-bit, dual-supply noninverting bidirectional voltage level translation device. The I/O pin A and control pin (DIR) are referenced to VCCA logic levels, and the I/O pin B are referenced to VCCB logic levels. The A pin is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B pin can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.

The SN74LXC1T45 is a 1-bit, dual-supply noninverting bidirectional voltage level translation device. The I/O pin A and control pin (DIR) are referenced to VCCA logic levels, and the I/O pin B are referenced to VCCB logic levels. The A pin is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B pin can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TXU0102 ACTIVE Two channel fixed-direction level shifter with channels in same direction 2 channel fixed direction level translator
TXU0202 ACTIVE Two channel fixed-direction level shifter with channels in opposite direction 2 channel fixed direction level translator

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Simulation model

SN74LXC1T45 IBIS Model

SCEM790.ZIP (56 KB) - IBIS Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos