SN74LXC2T45-Q1

ACTIVE

Automotive two-bit dual-supply transceiver with configurable voltage level

SN74LXC2T45-Q1

ACTIVE

Product details

Technology family LXC Applications GPIO, JTAG, UART Bits (#) 2 High input voltage (min) (V) 0.44 High input voltage (max) (V) 5.5 Vout (min) (V) 1.1 Vout (max) (V) 5.5 Data rate (max) (Mbps) 420 IOH (max) (mA) -32 IOL (max) (mA) 32 Supply current (max) (µA) 6 Features Integrated pulldown resistors, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc disconnect, Vcc isolation Input type Schmitt-Trigger Output type Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LXC Applications GPIO, JTAG, UART Bits (#) 2 High input voltage (min) (V) 0.44 High input voltage (max) (V) 5.5 Vout (min) (V) 1.1 Vout (max) (V) 5.5 Data rate (max) (Mbps) 420 IOH (max) (mA) -32 IOL (max) (mA) 32 Supply current (max) (µA) 6 Features Integrated pulldown resistors, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc disconnect, Vcc isolation Input type Schmitt-Trigger Output type Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
VSSOP (DCU) 8 6.2 mm² 2 x 3.1 X1QFN (DTT) 8 1.95 mm² 1.95 x 1
  • AEC-Q100 qualified for automotive applications
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • I/O’s with integrated dynamic pull-down resistors help reduce external component count
  • Control inputs with integrated static pull-down resistors allow for floating control inputs
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 3-µA maximum (25°C)
    • 6-µA maximum (–40°C to 125°C)
  • VCC isolation and VCC disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with LVC family level shifters
  • Control logic (DIR) are referenced to VCCA
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model
  • AEC-Q100 qualified for automotive applications
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow or noisy inputs
  • I/O’s with integrated dynamic pull-down resistors help reduce external component count
  • Control inputs with integrated static pull-down resistors allow for floating control inputs
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 3-µA maximum (25°C)
    • 6-µA maximum (–40°C to 125°C)
  • VCC isolation and VCC disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with LVC family level shifters
  • Control logic (DIR) are referenced to VCCA
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model

The SN74LXC2T45-Q1 is a dual-bit, dual-supply noninverting bidirectional voltage level translation device. Ax pins and control pin (DIR) are referenced to VCCA logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B port can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.

The SN74LXC2T45-Q1 is a dual-bit, dual-supply noninverting bidirectional voltage level translation device. Ax pins and control pin (DIR) are referenced to VCCA logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B port can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A. See Device Functional Modes for a summary of the operation of the control logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TXU0102-Q1 ACTIVE Automotive two-channel fixed-direction level shifter with channels in same direction Automotive two channel fixed direction level translator
TXU0202-Q1 ACTIVE Automotive two-channel fixed-direction level shifter with channels in opposite direction Automotive two channel fixed direction level translator

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

AXC2T-SMALLPKGEVM — AXC2T small package evaluation module for DTM and RSW package devices

This EVM is designed to support DTM and RSW packages for the AXC and LVC family of DIR controlled bidirectional devices. The AXC and AVC devices belong to the low voltage direction controlled translation family with operating voltage from 0.65V to 3.6V (AXC) and 1.2 to 3.6 (AVC) with 12mA of drive (...)
User guide: PDF
Not available on TI.com
Simulation model

SN74LXC2T45 IBIS Model

SCEM789.ZIP (56 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VSSOP (DCU) 8 Ultra Librarian
X1QFN (DTT) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos