Product details

Technology family S Number of channels 2 Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Inputs per channel 5 IOL (max) (mA) 20 IOH (max) (mA) -1 Output type Push-Pull Input type Bipolar Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 50 Rating Catalog Operating temperature range (°C) 0 to 70
Technology family S Number of channels 2 Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Inputs per channel 5 IOL (max) (mA) 20 IOH (max) (mA) -1 Output type Push-Pull Input type Bipolar Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 50 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Package Options Include Ceramic Chip Carriers and Flat Packages in Addition to Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

  • Package Options Include Ceramic Chip Carriers and Flat Packages in Addition to Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

These devices contain two independent 5-input positive-NOR gates. They perform the Boolean function Y = A + B + C + D + E\ in positive logic.

The SN54S260 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74S260 is characterized for operation from 0°C to 70°C.

 

These devices contain two independent 5-input positive-NOR gates. They perform the Boolean function Y = A + B + C + D + E\ in positive logic.

The SN54S260 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74S260 is characterized for operation from 0°C to 70°C.

 

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74AHCT02 ACTIVE 4-ch, 2-input, 4.5-V to 5.5-V NOR gates with TTL-compatible CMOS inputs Voltage range (4.5V to 5.5V), average drive strength (8mA), average propagation delay (9ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual 5-Input Positive-NOR Gates datasheet 01 Mar 1988

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​