SN74SSQEB32882

ACTIVE

Product details

Function Memory interface Additive RMS jitter (typ) (fs) 30 Output frequency (max) (MHz) 945 Number of outputs 60 Output supply voltage (V) 1.35 Core supply voltage (V) 1.35 Features DDR3 register Operating temperature range (°C) 0 to 85 Rating Catalog Output type CMOS Input type CMOS
Function Memory interface Additive RMS jitter (typ) (fs) 30 Output frequency (max) (MHz) 945 Number of outputs 60 Output supply voltage (V) 1.35 Core supply voltage (V) 1.35 Features DDR3 register Operating temperature range (°C) 0 to 85 Rating Catalog Output type CMOS Input type CMOS
NFBGA (ZAL) 176 108 mm² 13.5 x 8
  • 1-to-2 Register Outputs and 1-to-4 Clock Pair
    Outputs Support Stacked DDR3 RDIMMs
  • CKE Powerdown Mode for Optimized System Power Consumption
  • 1.5V/1.35V/1.25V Phase Lock Loop Clock Driver for Buffering
    One Differential Clock Pair (CK and CK) and Distributing to Four
    Differential Outputs
  • 1.5V/1.35V/1.25V CMOS Inputs
  • Checks Parity on Command and Address (CS-Gated) Data Inputs
  • Configurable Driver Strength
  • Uses Internal Feedback Loop
  • APPLICATIONS
    • DDR3 Registered DIMMs up to DDR3-1866
    • DDR3L Registered DIMMs up to DDR3L-1600
    • DDR3U Registered DIMMs up to DDR3U-1333
    • Single-, Dual- and Quad-Rank RDIMM

  • 1-to-2 Register Outputs and 1-to-4 Clock Pair
    Outputs Support Stacked DDR3 RDIMMs
  • CKE Powerdown Mode for Optimized System Power Consumption
  • 1.5V/1.35V/1.25V Phase Lock Loop Clock Driver for Buffering
    One Differential Clock Pair (CK and CK) and Distributing to Four
    Differential Outputs
  • 1.5V/1.35V/1.25V CMOS Inputs
  • Checks Parity on Command and Address (CS-Gated) Data Inputs
  • Configurable Driver Strength
  • Uses Internal Feedback Loop
  • APPLICATIONS
    • DDR3 Registered DIMMs up to DDR3-1866
    • DDR3L Registered DIMMs up to DDR3L-1600
    • DDR3U Registered DIMMs up to DDR3U-1333
    • Single-, Dual- and Quad-Rank RDIMM

This JEDEC SSTE32882 28-bit 1:2 or 26-bit 1:2 and 4-bit 1:1 registering clock driver with parity is designed for operation on DDR3 registered DIMMs with VDD of 1.5 V, on DDR3L registered DIMMs with VDD of 1.35 V and on DDR3U registered DIMMs with VDD of 1.25 V.

All inputs are 1.5 V, 1.35V and 1.25 V CMOS compatible. All outputs are CMOS drivers optimized to drive DRAM signals on terminated traces in DDR3 RDIMM applications. The clock outputs Yn and Yn and control net outputs DxCKEn, DxCSn and DxODTn can be driven with a different strength and skew to optimize signal integrity, compensate for different loading and equalize signal travel speed.

The SN74SSQEB32882 has two basic modes of operation associated with the Quad Chip Select Enable (QCSEN) input. When the QCSEN input pin is open (or pulled high), the component has two chip select inputs, DCS0 and DCS1, and two copies of each chip select output, QACS0, QACS1, QBCS0 and QBCS1. This is the “QuadCS disabled” mode. When the QCSEN input pin is pulled low, the component has four chip select inputs DCS[3:0], and four chip select outputs, QCS[3:0]. This is the “QuadCS enabled” mode. Through the remainder of this specification, DCS[n:0] will indicate all of the chip select inputs, where n=1 for QuadCS disabled, and n=3 for QuadCS enabled. QxCS[n:0] will indicate all of the chip select outputs.

The device also supports a mode where a single device can be mounted on the back side of a DIMM. If MIRROR=HIGH, Input Bus Termination (IBT) has to stay enabled for all input signals in this case.

The SN74SSQEB32882 operates from a differential clock (CK and CK). Data are registered at the crossing of CK going HIGH, and CK going LOW. This data could be either re-driven to the outputs or it could be used to access device internal control registers.

The input bus data integrity is protected by a parity function. All address and command input signals are added up and the last bit of the sum is compared to the parity signal delivered by the system at the input PAR_IN one clock cycle later. If they do not match the device pulls the open drain output ERROUT LOW. The control signals (DCKE0, DCKE1, DODT0, DODT1, DCS[n:0]) are not part of this computation.

The SN74SSQEB32882 implements different power saving mechanisms to reduce thermal power dissipation and to support system power down states. By disabling unused outputs the power consumption is further reduced.

The package is optimized to support high density DIMMs. By aligning input and output positions towards DIMM finger signal ordering and SDRAM ballout the device de-scrambles the DIMM traces allowing low cross talk design with low interconnect latency.

Edge controlled outputs reduce ringing and improve signal eye opening at the SDRAM inputs.

This JEDEC SSTE32882 28-bit 1:2 or 26-bit 1:2 and 4-bit 1:1 registering clock driver with parity is designed for operation on DDR3 registered DIMMs with VDD of 1.5 V, on DDR3L registered DIMMs with VDD of 1.35 V and on DDR3U registered DIMMs with VDD of 1.25 V.

All inputs are 1.5 V, 1.35V and 1.25 V CMOS compatible. All outputs are CMOS drivers optimized to drive DRAM signals on terminated traces in DDR3 RDIMM applications. The clock outputs Yn and Yn and control net outputs DxCKEn, DxCSn and DxODTn can be driven with a different strength and skew to optimize signal integrity, compensate for different loading and equalize signal travel speed.

The SN74SSQEB32882 has two basic modes of operation associated with the Quad Chip Select Enable (QCSEN) input. When the QCSEN input pin is open (or pulled high), the component has two chip select inputs, DCS0 and DCS1, and two copies of each chip select output, QACS0, QACS1, QBCS0 and QBCS1. This is the “QuadCS disabled” mode. When the QCSEN input pin is pulled low, the component has four chip select inputs DCS[3:0], and four chip select outputs, QCS[3:0]. This is the “QuadCS enabled” mode. Through the remainder of this specification, DCS[n:0] will indicate all of the chip select inputs, where n=1 for QuadCS disabled, and n=3 for QuadCS enabled. QxCS[n:0] will indicate all of the chip select outputs.

The device also supports a mode where a single device can be mounted on the back side of a DIMM. If MIRROR=HIGH, Input Bus Termination (IBT) has to stay enabled for all input signals in this case.

The SN74SSQEB32882 operates from a differential clock (CK and CK). Data are registered at the crossing of CK going HIGH, and CK going LOW. This data could be either re-driven to the outputs or it could be used to access device internal control registers.

The input bus data integrity is protected by a parity function. All address and command input signals are added up and the last bit of the sum is compared to the parity signal delivered by the system at the input PAR_IN one clock cycle later. If they do not match the device pulls the open drain output ERROUT LOW. The control signals (DCKE0, DCKE1, DODT0, DODT1, DCS[n:0]) are not part of this computation.

The SN74SSQEB32882 implements different power saving mechanisms to reduce thermal power dissipation and to support system power down states. By disabling unused outputs the power consumption is further reduced.

The package is optimized to support high density DIMMs. By aligning input and output positions towards DIMM finger signal ordering and SDRAM ballout the device de-scrambles the DIMM traces allowing low cross talk design with low interconnect latency.

Edge controlled outputs reduce ringing and improve signal eye opening at the SDRAM inputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74SSQEB32882 datasheet 15 Jun 2010
Application note Recommendation for Register-Related SPD Settings on DDR3 RDIMM (Rev. B) 26 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAL) 176 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos