96-pin (NMJ) package image

SN74SSTU32864NMJR ACTIVE

500-MHz, 25-bit configurable registered buffer with SSTL_18 inputs and outputs

ACTIVE Custom reel may be available
Same as: SN74SSTU32864NMJR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (NMJ) | 96
Operating temperature range (°C) 0 to 70
Package qty | Carrier 1,000 | LARGE T&R

Features for the SN74SSTU32864

  • Member of the Texas Instruments Widebus+™ Family
  • Pinout Optimizes DDR-II DIMM PCB Layout
  • Configurable as 25-Bit 1:1 or 14-Bit 1:2 Registered Buffer
  • Chip-Select Inputs Gate the Data Outputs from Changing State and Minimizes System Power Consumption
  • Output Edge-Control Circuitry Minimizes Switching Noise in an Unterminated Line
  • Supports SSTL_18 Data Inputs
  • Differential Clock (CLK and CLK\) Inputs
  • Supports LVCMOS Switching Levels on the Control and RESET\ Inputs
  • RESET\ Input Disables Differential Input Receivers, Resets All Registers, and Forces All Outputs Low
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 5000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus+ is a trademark of Texas Instruments.

Description for the SN74SSTU32864

This 25-bit 1:1 or 14-bit 1:2 configurable registered buffer is designed for 1.7-V to 1.9-V VCC operation. In the 1:1 pinout configuration, only one device per DIMM is required to drive nine SDRAM loads. In the 1:2 pinout configuration, two devices per DIMM are required to drive 18 SDRAM loads.

All inputs are SSTL_18, except the LVCMOS reset (RESET)\ and LVCMOS control (Cn) inputs. All outputs are edge-controlled circuits optimized for unterminated DIMM loads and meet SSTL_18 specifications.

The SN74SSTU32864 operates from a differential clock (CLK and CLK\). Data are registered at the crossing of CLK going high and CLK\ going low.

The C0 input controls the pinout configuration of the 1:2 pinout from register-A configuration (when low) to register-B configuration (when high). The C1 input controls the pinout configuration from 25-bit 1:1 (when low) to 14-bit 1:2 (when high). C0 and C1 should not be switched during normal operation. They should be hard-wired to a valid low or high level to configure the register in the desired mode. In the 25-bit 1:1 pinout configuration, the A6, D6, and H6 terminals are driven low and should not be used.

The device supports low-power standby operation. When RESET\ is low, the differential input receivers are disabled, and undriven (floating) data, clock, and reference voltage (VREF) inputs are allowed. In addition, when RESET\ is low, all registers are reset and all outputs are forced low. The LVCMOS RESET\ and Cn inputs always must be held at a valid logic high or low level.

The two VREF pins (A3 and T3), are connected together internally by approximately 150 . However, it is necessary to connect only one of the two VREF pins to the external VREF power supply. An unused VREF pin should be terminated with a VREF coupling capacitor.

The device also supports low-power active operation by monitoring both system chip select (DCS\ and CSR\) inputs and will gate the Qn outputs from changing states when both DCS\ and CSR\ inputs are high. If either DCS\ or CSR\ input is low, the Qn outputs function normally. The RESET\ input has priority over the DCS\ and CSR\ control and forces the output low. If the DCS\ control functionality is not desired, the CSR\ input can be hard-wired to ground, in which case, the setup-time requirement for DCS\ is the same as for the other D data inputs.

To ensure defined outputs from the register before a stable clock has been supplied, RESET\ must be held in the low state during power up.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more