64-pin (PAG) package image

SN74V215-10PAG ACTIVE

512 x 18 Synchronous FIFO Memory

Same as: SN74V215-10PAG.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PAG) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the SN74V215

  • 512 × 18-Bit Organization Array (SN74V215)
  • 1024 × 18-Bit Organization Array (SN74V225)
  • 2048 × 18-Bit Organization Array (SN74V235)
  • 4096 × 18-Bit Organization Array (SN74V245)
  • 7.5-ns Read/Write Cycle Time
  • 3.3-V VCC, 5-V Input Tolerant
  • First-Word or Standard Fall-Through Timing
  • Single or Double Register-Buffered Empty and Full Flags
  • Easily Expandable in Depth and Width
  • Asynchronous or Coincident Read and Write Clocks
  • Asynchronous or Synchronous Programmable Almost-Empty and Almost-Full Flags With Default Settings
  • Half-Full Flag Capability
  • Output Enable Puts Output Data Bus in High-Impedance State
  • High-Performance Submicron CMOS Technology
  • Packaged in 64-Pin Thin Quad Flat Package
  • DSP and Microprocessor Interface Control Logic
  • Provide a DSP Glueless Interface to Texas Instruments TMS320™ DSPs

DSP-SYNC and TMS320 are trademarks of Texas Instruments.

Description for the SN74V215

The SN74V215, SN74V225, SN74V235, and SN74V245 are very high-speed, low-power CMOS clocked first-in first-out (FIFO) memories. They support clock frequencies up to 133 MHz and have read-access times as fast as 5 ns. These DSP-Sync™ FIFO memories feature read and write controls for use in applications such as DSP-to-processor communication, DSP-to-analog front end (AFE) buffering, network, video, and data communications.

These are synchronous FIFOs, which means each port employs a synchronous interface. All data transfers through a port are gated to the low-to-high transition of a continuous (free-running) port clock by enable signals. The continuous clocks for each port are independent of one another and can be asynchronous or coincident. The enables for each port are arranged to provide a simple interface between DSPs, microprocessors, and/or buses controlled by a synchronous interface. An output-enable (OE)\ input controls the 3-state output.

The synchronous FIFOs have two fixed flags, empty flag/output ready (EF\/OR\) and full flag/input ready (FF\/IR\), and two programmable flags, almost-empty (PAE)\ and almost-full (PAF)\. The offset loading of the programmable flags is controlled by a simple state machine, and is initiated by asserting the load pin (LD)\. A half-full flag (HF)\ is available when the FIFO is used in a single-device configuration.

Two timing modes of operation are possible with these devices: first-word fall-through (FWFT) mode and standard mode.

In FWFT mode, the first word written to an empty FIFO is clocked directly to the data output lines after three transitions of the RCLK signal. A read enable (REN)\ does not have to be asserted for accessing the first word.

In standard mode, the first word written to an empty FIFO does not appear on the data output lines unless a specific read operation is performed. A read operation, which consists of activating REN\ and enabling a rising RCLK edge, shifts the word from internal memory to the data output lines.

These devices are depth expandable, using a daisy-chain technique or FWFT mode. The XI\ and XO\ pins are used to expand the FIFOs. In depth-expansion configuration, first load (FL)\ is grounded on the first device and set to high for all other devices in the daisy chain.

The SN74V215, SN74V225, SN74V235, and SN74V245 are characterized for operation from 0°C to 70°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more