Home Power management Gate drivers Low-side drivers

SN75372

ACTIVE

10-mA/40-mA dual-Channal gate driver with enable pin

Product details

Number of channels 2 Power switch MOSFET Peak output current (A) 0.5 Input supply voltage (min) (V) 4.75 Input supply voltage (max) (V) 7 Features Low Quiescent Current Operating temperature range (°C) 0 to 70 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.065 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Dual inputs
Number of channels 2 Power switch MOSFET Peak output current (A) 0.5 Input supply voltage (min) (V) 4.75 Input supply voltage (max) (V) 7 Features Low Quiescent Current Operating temperature range (°C) 0 to 70 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.065 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Dual inputs
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Dual Circuits Capable of Driving High-Capacitance Loads at High Speeds
  • Output Supply Voltage Range up to 24 V
  • Low Standby Power Dissipation

  • Dual Circuits Capable of Driving High-Capacitance Loads at High Speeds
  • Output Supply Voltage Range up to 24 V
  • Low Standby Power Dissipation

The SN75372 is a dual NAND gate interface circuit designed to drive power MOSFETs from TTL inputs. It provides high current and voltage levels necessary to drive large capacitive loads at high speeds. The device operates from a VCC1 of 5 V and a VCC2 of up to 24 V.

The SN75372 is characterized for operation from 0°C to 70°C.

The SN75372 is a dual NAND gate interface circuit designed to drive power MOSFETs from TTL inputs. It provides high current and voltage levels necessary to drive large capacitive loads at high speeds. The device operates from a VCC1 of 5 V and a VCC2 of up to 24 V.

The SN75372 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN75372 Dual MOSFET Driver datasheet (Rev. A) 22 Sep 2023
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOP (PS) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos