Home Power management Gate drivers Low-side drivers

SN75374

ACTIVE

10-mA/40-mA 4-Channal gate driver with Two NAND inputs for each output

Product details

Number of channels 4 Power switch MOSFET Peak output current (A) 0.5 Input supply voltage (min) (V) 4.75 Input supply voltage (max) (V) 7 Features Low Quiescent Current Operating temperature range (°C) 0 to 70 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.06 Input threshold TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Quad inputs
Number of channels 4 Power switch MOSFET Peak output current (A) 0.5 Input supply voltage (min) (V) 4.75 Input supply voltage (max) (V) 7 Features Low Quiescent Current Operating temperature range (°C) 0 to 70 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.06 Input threshold TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Quad inputs
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Quadruple Circuits Capable of Driving High-Capacitance Loads at High Speeds
  • Output Supply Voltage Range From 5 V to 24 V
  • Low Standby Power Dissipation
  • VCC3 Supply Maximizes Output Source Voltage
  • Quadruple Circuits Capable of Driving High-Capacitance Loads at High Speeds
  • Output Supply Voltage Range From 5 V to 24 V
  • Low Standby Power Dissipation
  • VCC3 Supply Maximizes Output Source Voltage

The SN75374 is a quadruple NAND interface circuit designed to drive power MOSFETs from TTL inputs. It provides the high current and voltage necessary to drive large capacitive loads at high speeds.

The outputs can be switched very close to the VCC2 supply rail when VCC3 is about 3 V higher than VCC2. VCC3 can also be tied directly to VCC2 when the source voltage requirements are lower.

The SN75374 is a quadruple NAND interface circuit designed to drive power MOSFETs from TTL inputs. It provides the high current and voltage necessary to drive large capacitive loads at high speeds.

The outputs can be switched very close to the VCC2 supply rail when VCC3 is about 3 V higher than VCC2. VCC3 can also be tied directly to VCC2 when the source voltage requirements are lower.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SN75374 datasheet (Rev. A) 05 Nov 2004
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos