28-pin (DB) package image

SRC4190IDBRQ1 ACTIVE

Automotive Catalog 192kHz Stereo Asynchronous Sample Rate Converters

ACTIVE Custom reel may be available
Same as: SRC4190IDBRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SRC4190-Q1

  • Qualified for Automotive Applications
  • Automatic Sensing of the Input-To-Output Sampling Ratio
  • Wide Input-to-Output Sampling Range: 16:1 to 1:16
  • Supports Input and Output Sampling Rates up to 212 kHz
  • Dynamic Range: 128 dB (–60 dBFS Input,
    BW = 20 Hz to fS/2, A-Weighted)
  • THD+N: –125 db (0 dBFS Input,
    BW = 20 Hz to fS/2)
  • Attenuates Sampling and Reference Clock Jitter
  • High Performance, Linear Phase Digital Filtering
  • Flexible Audio Serial Ports
  • Master or Slave Mode Operation
  • Supports I2S, Left Justified, Right Justified,
    and TDM Data Formats
  • Supports 16, 18, 20, or 24-Bit Audio Data
  • TDM Mode Allows Daisy Chaining of up to Eight Devices
  • Supports 24-, 20-, 18-, or 16-Bit Input and Output Data
  • All Output Data Is Dithered From the Internal 28-Bit Data Path
  • Low Group Delay Option for Interpolation Filter
  • Soft Mute Function
  • Bypass Mode
  • Power Down Mode
  • Operates From a Single 3.3-V Power Supply
  • Small SSOP-28 Package
  • Pin Compatible With the SRC4192, AD1895, and AD1896
  • APPLICATIONS
    • Digital Mixing Consoles
    • Digital Audio Workstations
    • Audio Distribution Systems
    • Broadcast Studio Equipment
    • High-End A/V Receivers
    • General Digital Audio Processing

Description for the SRC4190-Q1

The SRC4190 is an asynchronous sample rate converter designed for professional and broadcast audio applications. The SRC4190 combines a wide input-to-output sampling ratio with outstanding dynamic range and low distortion. Input and output serial ports support standard audio formats, as well as a Time Division Multiplexed (TDM) mode. Flexible audio interfaces allow the SRC4190 to connect to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4190 is a standalone pin-programmed device, with control pins for mode, data format, mute, bypass, and low group delay functions.

The SRC4190 may be operated from a single 3.3-V power supply. A separate digital I/O supply (VIO) operates over the 1.65-V to 3.6-V supply range, allowing greater flexibility when interfacing to current and future generation signal processors and logic devices. The SRC4190 is available in an SSOP-28 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more