Product details

Number of SRC channels 2 Digital audio interface I2S, L, R, TDM Dynamic range (dB) 144 Digital supply (up to 5 V) (V) 3 - 3.6 THD+N (dB) -140 Control mode H/W Power supply (V) 3.3 Control interface H/W Audio data format I2S, Normal, TDM Rating Catalog Operating temperature range (°C) -40 to 85 Sampling rate (max) (kHz) 212
Number of SRC channels 2 Digital audio interface I2S, L, R, TDM Dynamic range (dB) 144 Digital supply (up to 5 V) (V) 3 - 3.6 THD+N (dB) -140 Control mode H/W Power supply (V) 3.3 Control interface H/W Audio data format I2S, Normal, TDM Rating Catalog Operating temperature range (°C) -40 to 85 Sampling rate (max) (kHz) 212
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • Automatic Sensing of the Input-to-Output
    Sampling Ratio
  • Wide Input-to-Output Sampling Range: 16:1 to
    1:16
  • Supports Input and Output Sampling Rates Up to
    212 kHz
  • Dynamic Range: 144 dB (–60-dbFS Input, BW =
    20 Hz to fS/2, A-Weighted)
  • THD+N: –140 dB (0-dbFS Input, BW = 20 Hz to
    fS/2)
  • Attenuates Sampling and Reference Clock Jitter
  • High-Performance, Linear-Phase Digital Filtering
    with Stop Band Attenuation Greater than 140 dB
  • Flexible Audio Serial Ports:
    • Master or Slave-Mode Operation
    • Supports I2S, Left-Justified, Right-Justified,
      and TDM Data Formats
    • Supports 16, 18, 20, or 24-Bit Audio Data
    • TDM Mode Allows Daisy-Chaining of up to
      Eight Devices
  • Supports 24-, 20-, 18-, or 16-Bit Input and Output
    Data: All Output Data is Dithered from the Internal
    28-Bit Data Path
  • Low Group Delay Option for Interpolation Filter
  • Direct Downsampling Option for Decimation Filter
    (SRC4193 Only)
  • SPI Port Provides Access to Internal Control
    Registers (SRC4193 Only)
  • Soft Mute Function
  • Bypass Mode
  • Programmable Digital Output Attenuation
    (SRC4193 Only); 256 Steps: 0 dB to –127.5 dB,
    0.5-dB/step
  • Power Down Mode
  • Operates From a Single 3.3-V Power Supply
  • Small 28-Pin SSOP Package
  • Pin Compatible with the AD1896 (SRC4192 Only)
  • Automatic Sensing of the Input-to-Output
    Sampling Ratio
  • Wide Input-to-Output Sampling Range: 16:1 to
    1:16
  • Supports Input and Output Sampling Rates Up to
    212 kHz
  • Dynamic Range: 144 dB (–60-dbFS Input, BW =
    20 Hz to fS/2, A-Weighted)
  • THD+N: –140 dB (0-dbFS Input, BW = 20 Hz to
    fS/2)
  • Attenuates Sampling and Reference Clock Jitter
  • High-Performance, Linear-Phase Digital Filtering
    with Stop Band Attenuation Greater than 140 dB
  • Flexible Audio Serial Ports:
    • Master or Slave-Mode Operation
    • Supports I2S, Left-Justified, Right-Justified,
      and TDM Data Formats
    • Supports 16, 18, 20, or 24-Bit Audio Data
    • TDM Mode Allows Daisy-Chaining of up to
      Eight Devices
  • Supports 24-, 20-, 18-, or 16-Bit Input and Output
    Data: All Output Data is Dithered from the Internal
    28-Bit Data Path
  • Low Group Delay Option for Interpolation Filter
  • Direct Downsampling Option for Decimation Filter
    (SRC4193 Only)
  • SPI Port Provides Access to Internal Control
    Registers (SRC4193 Only)
  • Soft Mute Function
  • Bypass Mode
  • Programmable Digital Output Attenuation
    (SRC4193 Only); 256 Steps: 0 dB to –127.5 dB,
    0.5-dB/step
  • Power Down Mode
  • Operates From a Single 3.3-V Power Supply
  • Small 28-Pin SSOP Package
  • Pin Compatible with the AD1896 (SRC4192 Only)

The SRC4192 and SRC4193 devices are asynchronous, sample-rate converters designed for professional and broadcast audio applications. The SRC4192 and SRC4193 devices combine a wide input-to-output sampling ratio with outstanding dynamic range and ultra-low distortion. Input and output serial ports support standard audio formats, as well as a Time Division Multiplexed (TDM) mode. Flexible audio interfaces allow the SRC4192 and SRC4193 devices to connect to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4192 device is a standalone, pin-programmed device, with control pins for mode, data format, mute, bypass, and low group-delay functions. The SRC4193 device is a software-controlled device featuring a serial peripheral interface (SPI) port, which is utilized to program all functions through the internal control registers.

The SRC4192 and SRC4193 devices can operate from a single 3.3-V power supply. A separate digital I/O supply (VIO) operates over the 1.65-V to 3.6-V supply range, allowing greater flexibility when interfacing to current and future generation signal processors and logic devices. Both devices are available in a 28-pin SSOP package.

The SRC4192 and SRC4193 devices are asynchronous, sample-rate converters designed for professional and broadcast audio applications. The SRC4192 and SRC4193 devices combine a wide input-to-output sampling ratio with outstanding dynamic range and ultra-low distortion. Input and output serial ports support standard audio formats, as well as a Time Division Multiplexed (TDM) mode. Flexible audio interfaces allow the SRC4192 and SRC4193 devices to connect to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4192 device is a standalone, pin-programmed device, with control pins for mode, data format, mute, bypass, and low group-delay functions. The SRC4193 device is a software-controlled device featuring a serial peripheral interface (SPI) port, which is utilized to program all functions through the internal control registers.

The SRC4192 and SRC4193 devices can operate from a single 3.3-V power supply. A separate digital I/O supply (VIO) operates over the 1.65-V to 3.6-V supply range, allowing greater flexibility when interfacing to current and future generation signal processors and logic devices. Both devices are available in a 28-pin SSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SRC419x 192-kHz Stereo Asynchronous Sample-Rate Converters datasheet (Rev. C) PDF | HTML 21 Oct 2015
EVM User's guide SRC4190/92/93EVM - User Guide 12 Jun 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SRC4192EVM — SRC4192 Evaluation Module (EVM)

The SRC4192EVM evaluation module provides a hardware platform for evaluating the SRC4192, SRC4193, and SRC4190 asynchronous sample rate converters. This family of devices represents the highest performance sample rate converters targeted for use in the professional and broadcast audio markets. (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos