Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface I2C Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 104 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 105
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface I2C Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 104 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 105
WQFN (RTE) 20 9 mm² 3 x 3
  • Multichannel high-performance ADC:
    • 2-channel analog microphones or line-in
    • 4-channel digital PDM microphones
    • Up to 2 analog and up to 2 digital microphone channels
  • ADC line and microphone differential input performance:
    • Dynamic range (DR): 104dB
    • THD+N: –95dB
  • ADC channel summing mode, DR performance:
    • 107dB, 2-channel summing
  • ADC input voltage:
    • Differential, 2VRMS full-scale inputs
    • Single-ended, 1VRMS full-scale inputs
  • ADC sample rate (fS) = 8kHz to 768kHz
  • Programmable channel settings:
    • Channel gain: 0dB to 42dB, 0.5dB steps
    • Digital volume control: –100dB to 27dB
    • Gain calibration with 0.1dB resolution
    • Phase calibration with 163ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • Voice activity detection (VAD)
  • I2C control interface
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3V or 1.8V
  • I/O-supply operation: 3.3V or 1.8V
  • Power consumption for 1.8-AVDD supply:
    • 9.5mW/channel at 48kHz sample rate
  • Multichannel high-performance ADC:
    • 2-channel analog microphones or line-in
    • 4-channel digital PDM microphones
    • Up to 2 analog and up to 2 digital microphone channels
  • ADC line and microphone differential input performance:
    • Dynamic range (DR): 104dB
    • THD+N: –95dB
  • ADC channel summing mode, DR performance:
    • 107dB, 2-channel summing
  • ADC input voltage:
    • Differential, 2VRMS full-scale inputs
    • Single-ended, 1VRMS full-scale inputs
  • ADC sample rate (fS) = 8kHz to 768kHz
  • Programmable channel settings:
    • Channel gain: 0dB to 42dB, 0.5dB steps
    • Digital volume control: –100dB to 27dB
    • Gain calibration with 0.1dB resolution
    • Phase calibration with 163ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • Voice activity detection (VAD)
  • I2C control interface
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3V or 1.8V
  • I/O-supply operation: 3.3V or 1.8V
  • Power consumption for 1.8-AVDD supply:
    • 9.5mW/channel at 48kHz sample rate

The TAA3020 is a high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for a pulse density modulation (PDM) microphone input. The device supports line and microphone inputs and allows single-ended and differential input configurations. The device allows for sample rates up to 768kHz and integrates programmable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, and low-latency filter modes. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features and the ability to be powered from a single supply of 1.8V or 3.3V make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The TAA3020 is specified from –40°C to +105°C, and is offered in a 20-pin WQFN package.

The TAA3020 is a high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for a pulse density modulation (PDM) microphone input. The device supports line and microphone inputs and allows single-ended and differential input configurations. The device allows for sample rates up to 768kHz and integrates programmable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, and low-latency filter modes. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features and the ability to be powered from a single supply of 1.8V or 3.3V make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The TAA3020 is specified from –40°C to +105°C, and is offered in a 20-pin WQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAA3040 ACTIVE Quad-channel 768kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 104dB SNR Quad-channel version.
Similar functionality to the compared device
NEW PCM1809 ACTIVE Stereo-channel 32-bit 192kHz audio ADC with 102dB SNR and no external AC-coupling capacitors Pin-controlled version.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TAA3020 2-Channel, 768kHz, 104dB Dynamic Range Audio ADC datasheet PDF | HTML 02 Oct 2024
Certificate TAA3020 EU Declaration of Conformity (DoC) 02 Dec 2024
User guide TAA3020 EVM's User Guide PDF | HTML 22 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3120EVM-PDK — TLV320ADC3120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 106-dB SNR

The ADC3120EVM-PDK is an evaluation module (EVM) that allows the user to test the capabilities of the TLV320ADC3120, which is a two-channel, high-performance, audio analog-to-digital converter (ADC). TLV320ADC3120 is intended for voice-activated systems, professional microphones, audio (...)

User guide: PDF | HTML
Not available on TI.com
Development kit

TAA3020EVM-PDK — TAA3020 product development kit

The TAA3020 product development kit (PDK) allows the user to test the capabilities of Texas Instruments’ TAA3020, a stereo-channel, high-performance Audio ADC, which is intended for applications in voice-activated systems, professional microphones, audio conferencing, portable computing, (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos