XC5212WQRTVRQ1 Automotive low-power stereo audio codec with 115-dB dynamic range ADC, 120-dB DAC | RTV | 32 | -40 to 125 package image

XC5212WQRTVRQ1 ACTIVE

Automotive low-power stereo audio codec with 115-dB dynamic range ADC, 120-dB DAC

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTV) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAC5212-Q1

  • ADC channel
    • Stereo high performance ADC
    • Performance:
      • Line differential input dynamic range: 118dB
      • Mic differential input dynamic range: 118dB
      • THD+N: –95dB
      • Channel summing mode supports high SNR
    • Input voltage:
      • Differential, 2VRMS full-scale inputs
      • Single-ended, 1VRMS full-scale inputs
    • Input mix / mux options
    • Sample rate (fS) = 8kHz to 768kHz
    • Programmable microphone bias (Up to 3V)
  • DAC channel
    • Stereo high performance DAC
    • DAC performance:
      • DAC to line out dynamic range: 119dB
      • DAC to HP out dynamic range: 115dB
      • THD+N: –95 dB
    • Head phone / line Out output voltage:
      • Differential, 2VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample Rates (fs) = 8KHz to 768KHz
  • Common features
    • Up to 4 record channels
      • 2 Channel analog + 2 channel digital
      • 1 Channel analog + 3 channel digital
      • 4 Channel digital
    • Analog input to output by-pass
    • Voice activity detection
    • Battery protection
    • Signal distortion limiter
    • Thermal foldback
    • Low latency filter selection
    • Programmable HPF and biquad filters
    • I2C & SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or left justified
      • Word length: 16,20,24 or 32 bits
    • Programmable PLL for flexible clocking
    • Low power modes
      • TBD mW for playback
      • TBD mW for record
    • Single supply operation: 1.8V or 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C

Description for the TAC5212-Q1

The TAC5212-Q1 is a high performance Stereo Codec with 2VRMS differential Input, 118dB Stereo ADC and 2VRMS Stereo DAC. The TAC5212-Q1 supports both differential and Single-ended input and output. The device supports both Microphone and Line In input on the ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5212-Q1 can drive up to 62.5mW into a Headphone Load. The TAC5212-Q1 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768kHz. The TAC5212-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5212-Q1 an excellent choice for space-constrained audio applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more