24-pin (RGE) package image

TAD5142IRGER ACTIVE

Hardware-control stereo audio DAC with 110dB dynamic range, and headphone and line driver

ACTIVE Custom reel may be available
Same as: TAD5142IRGER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAD5142

    • Stereo audio DAC performance:
      • DAC to differential line-out dynamic range: 110dB
      • DAC to pseudo-differential headphone-out dynamic range: 107dB
      • DAC to differential line-out THD+N: –100 dB
      • Output voltage:
        • Differential Line-out/Receiver, 2VRMS full-scale
        • Pseudo-differential Headphone, 1VRMS full-scale
        • Single-ended Line-out, 1VRMS full-scale
      • DAC sample rates (fs) = 8kHz to 192kHz
    • Key Features
      • Pin or Hardware Control
      • Audio Serial Interface
        • Format: TDM, LJ or I2S
        • Bus Controller and Target Modes
        • Daisy chain in TDM Mode
        • Word Length: Selectable 24 or 32 Bits
      • Pin-selectable digital interpolation filter options:
        • Linear-phase
        • Low-latency
      • Auto clock detection
      • Interrupt output on clock error
      • Single supply operation AVDD: 1.8V or 3.3V
      • I/O Supply Operation: 1.8V or 3.3V
      • Temperature grade 1: –40°C ≤ TA ≤ +125°C

Description for the TAD5142

The TAD5142 is a 2VRMS 110dB stereo audio DAC that can be configured for either line output or headphone load and supports both single-ended and differential output options. The device integrates a phase-locked loop (PLL) and supports sample rates up to 192kHz. TAD5142 can drive upto 62.5 mW into a 16Ω headphone load. The TAD5142 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target modes, and is pin or hardware controlled. These integrated high-performance features, pin control along with a single supply operation, make TAD5142 an excellent choice for space-constrained audio applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more