TAS5028

ACTIVE

Product details

Dynamic range (dB) 102 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Audio input type Digital Control interface I2C Speaker channels (max) 8 Rating Catalog THD + N at 1 kHz (%) 0.01
Dynamic range (dB) 102 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Audio input type Digital Control interface I2C Speaker channels (max) 8 Rating Catalog THD + N at 1 kHz (%) 0.01
TQFP (PAG) 64 144 mm² 12 x 12
Download

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​