Product details

Dynamic range (dB) 105 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Audio input type Digital Control interface I2C Speaker channels (max) 6 Rating Catalog THD + N at 1 kHz (%) 0.06
Dynamic range (dB) 105 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Audio input type Digital Control interface I2C Speaker channels (max) 6 Rating Catalog THD + N at 1 kHz (%) 0.06
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • Audio Input/Output
    • Automatic Master Clock Rate and Data Sample Rate Detection
    • Four Serial Audio Inputs (Eight Channels)
    • Support for 32-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-Bit Input Data; Left-Justified, Right-Justified, and I2S
    • 64- or 48-fS Bit-Clock Rate
    • 128-, 192-, 256-, 384-, and 512-fS Master Clock Rates (Up to a Maximum of 50 MHz)
    • Six PWM Audio Output Channels
    • Any Output Channel Can be Mapped to Any Output Pin
    • Supports Single-Ended and Bridge-Tied Loads
    • I2S Serial Audio Output
  • Audio Processing
    • Volume Control Range of 48 dB to -100 dB
    • Master Volume Control from 24 dB to -100 dB in 0.5-dB Increments
    • Six Individual Channel Volume Controls With 24-dB to -100-dB Attenuation in 0.5-dB Increments
    • Serial Output Can Be Produced by Downmix of 5.1-Channel Input or Fourth Serial Input
    • 5.1-Channel Downmix to 2.1 or 3.1 PWM Output Speaker System
    • Integrated Bass Management
    • Two Programmable Biquads in Subwoofer Channel
    • Full Six-Channel Input and Output Mapping
    • Selectable DC Blocking Filters
  • PWM Processing
    • 8× Oversampling With Fourth-Order Noise Shaping at 44.1, 48 kHz; 4× Oversampling at 88.2, 96 kHz; 2× Oversampling at 176.4, 192 kHz; and 12× Oversampling at 32 kHz
    • ≥105-dB Dynamic Range (TAS5086+TAS5186)
    • THD < 0.06% (TAS5086 Only)
    • 20-Hz—20-kHz Flat Noise Floor for 44.1-, 48-, 88.2-, 96-, 176.4- and 192-kHz Data Rates
    • Digital De-Emphasis for 32-kHz, 44.1-kHz and 48-kHz Data Rates
    • Intelligent AM Interference Avoidance System Provides Clear AM Reception
    • Optimized PWM Sequence for Click- and Popless Start and Stop
    • Optimized PWM Sequence for Charging of AC-Coupling Capacitors in Single-Ended Configurations
    • Adjustable Modulation Limit From 93.8% to 99.2%
  • General Features
    • Automated Operation With Easy-to-Use Control Interface
    • I2C Serial Control Slave Interface
    • Control Interface Operational Without MCLK
    • Single 3.3-V Power Supply
    • 38-Pin TSSOP Package

PurePath Digital Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

  • Audio Input/Output
    • Automatic Master Clock Rate and Data Sample Rate Detection
    • Four Serial Audio Inputs (Eight Channels)
    • Support for 32-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-Bit Input Data; Left-Justified, Right-Justified, and I2S
    • 64- or 48-fS Bit-Clock Rate
    • 128-, 192-, 256-, 384-, and 512-fS Master Clock Rates (Up to a Maximum of 50 MHz)
    • Six PWM Audio Output Channels
    • Any Output Channel Can be Mapped to Any Output Pin
    • Supports Single-Ended and Bridge-Tied Loads
    • I2S Serial Audio Output
  • Audio Processing
    • Volume Control Range of 48 dB to -100 dB
    • Master Volume Control from 24 dB to -100 dB in 0.5-dB Increments
    • Six Individual Channel Volume Controls With 24-dB to -100-dB Attenuation in 0.5-dB Increments
    • Serial Output Can Be Produced by Downmix of 5.1-Channel Input or Fourth Serial Input
    • 5.1-Channel Downmix to 2.1 or 3.1 PWM Output Speaker System
    • Integrated Bass Management
    • Two Programmable Biquads in Subwoofer Channel
    • Full Six-Channel Input and Output Mapping
    • Selectable DC Blocking Filters
  • PWM Processing
    • 8× Oversampling With Fourth-Order Noise Shaping at 44.1, 48 kHz; 4× Oversampling at 88.2, 96 kHz; 2× Oversampling at 176.4, 192 kHz; and 12× Oversampling at 32 kHz
    • ≥105-dB Dynamic Range (TAS5086+TAS5186)
    • THD < 0.06% (TAS5086 Only)
    • 20-Hz—20-kHz Flat Noise Floor for 44.1-, 48-, 88.2-, 96-, 176.4- and 192-kHz Data Rates
    • Digital De-Emphasis for 32-kHz, 44.1-kHz and 48-kHz Data Rates
    • Intelligent AM Interference Avoidance System Provides Clear AM Reception
    • Optimized PWM Sequence for Click- and Popless Start and Stop
    • Optimized PWM Sequence for Charging of AC-Coupling Capacitors in Single-Ended Configurations
    • Adjustable Modulation Limit From 93.8% to 99.2%
  • General Features
    • Automated Operation With Easy-to-Use Control Interface
    • I2C Serial Control Slave Interface
    • Control Interface Operational Without MCLK
    • Single 3.3-V Power Supply
    • 38-Pin TSSOP Package

PurePath Digital Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

The TAS5086 is a six-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5086 is designed to interface seamlessly with most audio digital signal processors and MPEG decoders, accepting a wide range of input data and clock formats.

The TAS5086 drives six channels of speakers in either single-ended or bridge-tied load configurations that accept a 1N + 1 interface format. The TAS5086 also supports 2N + 1 power stages with the use of some external logic (e.g., TAS5112). Stereo line out in I2S format is available with either a pass-through signal (SDIN4) or an internal downmix.

The TAS5086 uses AD modulation operating at a 384-kHz switching rate for 32-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz data. The 8× oversampling, combined with the 4th-order noise shaper, provides a broad, flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5086 is only an I2C slave device, which always receives MCLK, SCLK, and LRCLK from other system components. The TAS5086 accepts clock rates of 128, 192, 256, 384, and 512 fS. The TAS5086 accepts a 64-fS master clock for 176.4-kHz and 192-kHz data.

The TAS5086 accepts a 64-fS bit clock for all data rates. The TAS5086 also can accept a 48-fS SCLK rate for MCLK ratios of 192 fS and 384 fS.

The TAS5086 is composed of five functional blocks.

  • Power supply
  • Clock, PLL, and serial data interface
  • Serial control interface
  • Device control
  • PWM section

For detailed application information, see the Using the PurePath Digital PWM Processor application report (SLEA046).

The TAS5086 is a six-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5086 is designed to interface seamlessly with most audio digital signal processors and MPEG decoders, accepting a wide range of input data and clock formats.

The TAS5086 drives six channels of speakers in either single-ended or bridge-tied load configurations that accept a 1N + 1 interface format. The TAS5086 also supports 2N + 1 power stages with the use of some external logic (e.g., TAS5112). Stereo line out in I2S format is available with either a pass-through signal (SDIN4) or an internal downmix.

The TAS5086 uses AD modulation operating at a 384-kHz switching rate for 32-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz data. The 8× oversampling, combined with the 4th-order noise shaper, provides a broad, flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5086 is only an I2C slave device, which always receives MCLK, SCLK, and LRCLK from other system components. The TAS5086 accepts clock rates of 128, 192, 256, 384, and 512 fS. The TAS5086 accepts a 64-fS master clock for 176.4-kHz and 192-kHz data.

The TAS5086 accepts a 64-fS bit clock for all data rates. The TAS5086 also can accept a 48-fS SCLK rate for MCLK ratios of 192 fS and 384 fS.

The TAS5086 is composed of five functional blocks.

  • Power supply
  • Clock, PLL, and serial data interface
  • Serial control interface
  • Device control
  • PWM section

For detailed application information, see the Using the PurePath Digital PWM Processor application report (SLEA046).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet PurePath Digital Audio Six-Channel PWM Processor datasheet (Rev. C) 24 Jun 2008
Application note TAS5504-5142V4EVM APPLICATION REPORT (Rev. A) 09 Apr 2008
EVM User's guide TAS5342LDDV6EVM - User Guide 06 Feb 2008
Application note TAS5132DDV2EVM 05 Apr 2007
EVM User's guide TAS5132DDV2EVM - User Guide 05 Apr 2007
EVM User's guide TAS5132DDV6EVM - User Guide (Rev. A) 01 Mar 2007
Application note Using the TAS5086 PurePath Digital PWM Processor 24 Jun 2005
Application note PSRR for Purepath Digital Audio Amplifiers 15 Apr 2005
EVM User's guide DAVREF633 User's Guide EVM 11 Oct 2004
Application note System Design Considerations for True Digital Audio Power Amplifiers (Rev. A) 12 Nov 2001

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos