44-pin (DDV) package image

TAS5132DDVR ACTIVE

20-W stereo, 40-W mono, 0- to 19-V supply, PWM input Class-D audio amplifier

ACTIVE Custom reel may be available
Same as: TAS5132DDVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TAS5342LADDVR ACTIVE 100-W stereo, 200-W mono, 10.8-V to 13.2-V supply, PWM input open loop Class-D audio amp, low RDSon

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5132DDV ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5132 information

Packaging information

Package | Pins HTSSOP (DDV) | 44
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5132

  • 2×20 W at 10% THD+N Into 8- BTL
  • >100-dB SNR (A-Weighted)
  • <0.1% THD+N at 1 W
  • Thermally Enhanced Package:
    • DDV (44-pin HTSSOP)
  • High-Efficiency Power Stage (>90%) With 140-m Output MOSFETs
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, Short Circuit
  • PWM Activity Detector to detect stopped PWM inputs and protect the system
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Intelligent Gate Drive
  • Pin Compatible With the TAS5142DDV
  • APPLICATIONS
    • Televisions
    • Mini/Micro Audio Systems
    • DVD Receivers
    • Home Theaters

All other trademarks are the property of their respective owners

Description for the TAS5132

The TAS5132 is an integrated stereo digital amplifier power stage with an advanced protection system. The TAS5132 is capable of driving a 6- bridge-tied load (BTL) at up to 25 W per channel with low integrated noise at the output, low THD+N performance, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5086) and the TAS5132. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 18 V for PVDD. The TAS5132 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 8 , which enables the use of smaller power supplies and heatsinks.

The TAS5132 has an innovative protection system integrated on chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5132 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5132DDV ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more