Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 52.5 Power stage supply (min) (V) 0 Load (min) (Ω) 3 Output power (W) 200 SNR (dB) 112 THD + N at 1 kHz (%) 0.09 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Operating temperature range (°C) 0 to 70
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 52.5 Power stage supply (min) (V) 0 Load (min) (Ω) 3 Output power (W) 200 SNR (dB) 112 THD + N at 1 kHz (%) 0.09 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Operating temperature range (°C) 0 to 70
HSSOP (DKD) 36 225.78 mm² 15.9 x 14.2 HTSSOP (DDV) 44 113.4 mm² 14 x 8.1
  • 2×160 W at 10% THD+N Into 8- BTL
  • 2×210 W at 10% THD+N Into 6- BTL
  • 1×300 W at 10% THD+N Into 4- PBTL
  • >110 dB SNR (A-Weighted, TAS5518 Modulator)
  • <0.09% THD+N at 1 W
  • Two Thermally Enhanced Package Options:
    • DKD (36-pin PSOP3)
    • DDV (44-pin HTSSOP)
  • High-Efficiency Power Stage (>90%) With 80-m Output MOSFETs
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, Short Circuit
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Intelligent Gate Drive
  • Mid-Z Ramp Compatible for reduced ‘pop noise’
  • APPLICATIONS
    • Mini/Micro Audio System
    • DVD Receiver
    • Home Theater

All other trademarks are the property of their respective owners

  • 2×160 W at 10% THD+N Into 8- BTL
  • 2×210 W at 10% THD+N Into 6- BTL
  • 1×300 W at 10% THD+N Into 4- PBTL
  • >110 dB SNR (A-Weighted, TAS5518 Modulator)
  • <0.09% THD+N at 1 W
  • Two Thermally Enhanced Package Options:
    • DKD (36-pin PSOP3)
    • DDV (44-pin HTSSOP)
  • High-Efficiency Power Stage (>90%) With 80-m Output MOSFETs
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, Short Circuit
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Intelligent Gate Drive
  • Mid-Z Ramp Compatible for reduced ‘pop noise’
  • APPLICATIONS
    • Mini/Micro Audio System
    • DVD Receiver
    • Home Theater

All other trademarks are the property of their respective owners

The TAS5162 is a high performance, integrated stereo digital amplifier power stage with an improved protection system. The TAS5162 is capable of driving a 6- bridge-tied load (BTL) at up to 210 W per channel at THD = 10%, low integrated noise at the output, low THD+N performance without clipping, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5508) and the TAS5162.

This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 50V for PVDD. The TAS5162 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 6 , which enables the use of smaller power supplies and heatsinks.

The TAS5162 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5162 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

The TAS5162 is a high performance, integrated stereo digital amplifier power stage with an improved protection system. The TAS5162 is capable of driving a 6- bridge-tied load (BTL) at up to 210 W per channel at THD = 10%, low integrated noise at the output, low THD+N performance without clipping, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5508) and the TAS5162.

This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 50V for PVDD. The TAS5162 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 6 , which enables the use of smaller power supplies and heatsinks.

The TAS5162 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5162 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAS5631B ACTIVE 300-W stereo, 400-W mono, 25- to 52.5-V supply, PWM input Class-D audio amplifier This product is a higher power 300-W stereo, digital-input power stage
TPA3251 ACTIVE 175-W stereo, 350-W mono, 12- to 38-V supply, analog input Class-D Smart Audio Amplifier This product is a lower power 175-W stereo/ 350-W mono, analog-input power stage
TPA3255 ACTIVE 315-W stereo, 600-W mono, 18- to 53.5-V supply, analog input Class-D audio amplifier This product is a higher power 315-W stereo/ 600-W mono, analog-input power stage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet 2 x 210 Watt STEREO DIGITAL AMPLIFIER POWER STAGE datasheet (Rev. D) 12 Jul 2007
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TAS5162DDV6EVM - User Guide (Rev. A) 09 Oct 2007
EVM User's guide TAS5162DKD6EVM - User Guide 15 Jun 2007
EVM User's guide TAS5162DDV6EVM2 - User Guide (Rev. A) 13 Jun 2007
Application note PSRR for Purepath Digital Audio Amplifiers 15 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5162DDV6EVM2 — TAS5162DDV6 Evaluation Module (EVM)

The TAS5162DDV6EVM2 PurePath Digital™ customer evaluation module demonstrates the integrated circuits TAS5162DDV and TAS5518PAG from Texas Instruments.

The TAS5162DDV is a high-performance, integrated stereo Digital Amplifier Power Stage designed to drive 6-Ω speakers at up to 210 W per (...)

User guide: PDF
Not available on TI.com
Evaluation board

TAS5162DKD6EVM — TAS5162DKD6 Evaluation Module (EVM)

The TAS5162DKD6EVM PurePath Digital™ customer evaluation module demonstrates the integrated circuits TAS5162DKD and TAS5518PAG from Texas Instruments (TI).

The TAS5162DKD is a high-performance, integrated stereo Digital Amplifier Power Stage designed to drive 6 Ohm speakers at up to 210 W (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSSOP (DKD) 36 Ultra Librarian
HTSSOP (DDV) 44 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos