44-pin (DDW) package image

TAS5176DDW ACTIVE

100-W 5.1 channel, 0- to 34-V supply, PWM input Class-D audio amplifier

Same as: TAS5176DDW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPA3245DDVR ACTIVE 115-W stereo, 230-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier
TPA3244DDWR ACTIVE 60-W stereo, 120-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier, pad-down

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5176 information

Packaging information

Package | Pins HTSSOP (DDW) | 44
Operating temperature range (°C) 0 to 70
Package qty | Carrier 35 | TUBE

Features for the TAS5176

  • Total Output Power at 10% THD+N
    • 5 × 15 W at 8 (BTL)
  • 105-dB SNR (A-Weighted), with TAS5086 Modulator
  • < 0.05% THD+N at 1 W
  • Power Stage Efficiency > 90% Into Recommended Loads (SE)
  • Integrated Self-Protection Circuits
    • Undervoltage
    • Overtemperature
    • Overload
    • Short Circuit
  • Integrated Active-Bias Control to Avoid DC Pop
  • Footprint Compatible with the TAS5186A for Scaleable Designs
  • Thermally Enhanced 44-pin HTSSOP Package with PowerPad located on the bottom of the device
  • EMI-Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theater in a Box
    • Televisions

PowerPAD, PurePath Digital are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

Description for the TAS5176

The TAS5176 is a high-performance, six-channel, digital-amplifier power stage with an improved protection system. The TAS5176 is capable of driving a 8-, single-ended subwoofer greater than 25 W at 10% THD+N performance.

Furthermore, the TAS5176 can drive three-channels in BTL mode, with the same high-performance but with a higher power level. In BTL mode, the TAS5176 is capable of driving 8- loads to greater than 30 Watts at 10% THD+N performance.

A low-cost, high-fidelity audio system can be built using a TI chipset comprising a modulator (e.g., TAS5086) and the TAS5176. This device does not require power-up sequencing because of the internal power-on reset.

The TAS5176 requires only simple passive demodulation filters on its outputs to deliver high-quality, high-efficiency audio amplification. The efficiency of the TAS5176 is greater than 90% when driving 8- subwoofer speaker.

The TAS5176 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overload protection, undervoltage protection, and overtemperature protection. The TAS5176 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more