TAS5352 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TAS5352A ACTIVE 125-W stereo, 250-W mono, 0- to 37-V supply, PWM input Class-D audio amplifier 125-W stereo, 250-W mono, 0- to 37-V supply, PWM input Class-D audio amplifier

Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 37 Power stage supply (min) (V) 0 Load (min) (Ω) 2 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Sampling rate (max) (kHz) 192 Operating temperature range (°C) 0 to 70
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 37 Power stage supply (min) (V) 0 Load (min) (Ω) 2 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Sampling rate (max) (kHz) 192 Operating temperature range (°C) 0 to 70
HTSSOP (DDV) 44 113.4 mm² 14 x 8.1
  • Total Power Output (Bridge Tied Load)
    • 2 × 125 W at 10% THD+N Into 4
  • Total Power Output (Single Ended)
    • 4 × 45 W at 10% THD+N Into 3
  • Total Power Output (Parallel Mode)
    • 1 × 250 W at 10% THD+N Into 2
  • >110 dB SNR (A-Weighted With TAS5518 Modulator)
  • <0.1% THD+N (1 W, 1 kHz)
  • Supports PWM Frame Rates of 192 kHz to 432 kHz
  • Resistor-Programmable Current Limit
  • Integrated Self-Protection Circuitry, Including:
    • Under Voltage Protection
    • Overtemperature Warning and Error
    • Overload Protection
    • Short-Circuit Protection
    • PWM Activity Detector
  • Standalone Protection Recovery
  • Power-On Reset (POR) to Eliminate System Power-Supply Sequencing
  • High-Efficiency Power Stage (>90%) With 80-m Output MOSFETs
  • Thermally Enhanced 44-Pin HTSSOP Package (DDV)
  • Error Reporting, 3.3-V and 5.0-V Compliant
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini/Micro Audio System
    • DVD Receiver
    • Home Theater

PurePath Digital, PowerPad are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Total Power Output (Bridge Tied Load)
    • 2 × 125 W at 10% THD+N Into 4
  • Total Power Output (Single Ended)
    • 4 × 45 W at 10% THD+N Into 3
  • Total Power Output (Parallel Mode)
    • 1 × 250 W at 10% THD+N Into 2
  • >110 dB SNR (A-Weighted With TAS5518 Modulator)
  • <0.1% THD+N (1 W, 1 kHz)
  • Supports PWM Frame Rates of 192 kHz to 432 kHz
  • Resistor-Programmable Current Limit
  • Integrated Self-Protection Circuitry, Including:
    • Under Voltage Protection
    • Overtemperature Warning and Error
    • Overload Protection
    • Short-Circuit Protection
    • PWM Activity Detector
  • Standalone Protection Recovery
  • Power-On Reset (POR) to Eliminate System Power-Supply Sequencing
  • High-Efficiency Power Stage (>90%) With 80-m Output MOSFETs
  • Thermally Enhanced 44-Pin HTSSOP Package (DDV)
  • Error Reporting, 3.3-V and 5.0-V Compliant
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini/Micro Audio System
    • DVD Receiver
    • Home Theater

PurePath Digital, PowerPad are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

The TAS5352 is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4- bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.

The TAS5352 has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, over-current protection, under voltage protection, over temperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.

The TAS5352 is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4- bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.

The TAS5352 has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, over-current protection, under voltage protection, over temperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 125 W STEREO DIGITAL AMPLIFIER POWER STAGE datasheet (Rev. A) 18 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDV) 44 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos