Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Load (min) (Ω) 2 Output power (W) 79 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 93 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 6 Analog supply voltage (max) (V) 24 PSRR (dB) 75 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Load (min) (Ω) 2 Output power (W) 79 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 93 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 6 Analog supply voltage (max) (V) 24 PSRR (dB) 75 Operating temperature range (°C) -40 to 105
HTQFP (PHD) 64 256 mm² 16 x 16
  • Four-Channel Single-Ended Analog Input Class-D Audio Amplifier
  • Typical Output Power at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 V
    • 50 W/Ch Into 2 Ω at 14.4 V
    • 79 W/Ch Into 4 Ω at 24 V
    • 150 W/Ch Into 2 Ω at 24 V (PBTL)
  • Channels Can Be Paralleled (PBTL) for High-Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device Configuration and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and -Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Overtemperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up
  • –20°C to 105°C Ambient Temperature Range
  • Four-Channel Single-Ended Analog Input Class-D Audio Amplifier
  • Typical Output Power at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 V
    • 50 W/Ch Into 2 Ω at 14.4 V
    • 79 W/Ch Into 4 Ω at 24 V
    • 150 W/Ch Into 2 Ω at 24 V (PBTL)
  • Channels Can Be Paralleled (PBTL) for High-Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device Configuration and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and -Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Overtemperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up
  • –20°C to 105°C Ambient Temperature Range

The TAS5414C is a four-channel Class-D audio amplifier designed for use in automotive head units and external amplifier modules. It provides four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414C uses single-ended analog inputs. The class-D PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device has a built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

The TAS5414C is a four-channel Class-D audio amplifier designed for use in automotive head units and external amplifier modules. It provides four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414C uses single-ended analog inputs. The class-D PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device has a built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

Download View video with transcript Video
Request more Information

Next Generation 27-W, 2-MHz Digital Input 4-Ch Automotive Class-D Audio Amplifier: TAS6424L-Q1

Next Generation 75-W, 2-MHz Digital Input 4-Ch Automotive Class-D Audio Amplifier:  TAS6424-Q1

Next Generation 75-W, 2-MHz Digital Input 2-Ch Automotive Class-D Audio Amplifier: TAS6422-Q1

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TAS5414C Four-Channel Aftermarket Automotive Class-D Amplifier datasheet PDF | HTML 07 Dec 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIX4192EVM-PDK — DIX4192 Evaluation Module (EVM) and USB motherboard

The DIX4192EVM-PDK provides a modular solution for evaluating the function and performance of the DIX4192 device from Texas Instruments. The PDK includes a motherboard (DAIMB) and a daughterboard (DIX4192EVM). Together, the daughter and mother boards form a modular platform for evaluating the (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos