16-pin (PWP) package image

TAS5441QPWPRQ1 ACTIVE

Automotive, 22W, 4.5 to 18V analog-input mono Class-D audio amplifier

ACTIVE Custom reel may be available
Same as: TAS5441QPWPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5441-Q1

  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C, T A
  • Mono BTL Digital power amplifier
  • 22-W Output power at 1 0% THD+N into 4 Ω
  • 4.5-V to 18-V Operating range
  • 85% Efficiency into 4 Ω
  • Differential analog input
  • Speaker Guard™ speaker protection with adjustable power limiter
  • 75-dB Power-supply rejection ratio (PSRR)
  • Load diagnostic functions:
    • Open and shorted output load
    • Output-to-power and output-to-ground shorts
  • Protection and monitoring functions:
    • Short-circuit protection
    • 40-V Load dump protection per ISO-7637-2
    • Output DC Level detection while music is playing
    • Overtemperature protection
    • Overvoltage and Undervoltage protection
  • Thermally enhanced 16-Pin HTSSOP (PWP) package with PowerPAD™ package (pad down)
  • Designed for automotive EMC requirements
  • ISO9000: 2002 TS16949 certified
  • 40-V Load dump protection in standby
  • Non-blocking I 2C in standby

Description for the TAS5441-Q1

The TAS5441-Q1 is a mono class-D audio amplifier, designed for use in automotive emergency call (eCall), telematics, instrument cluster, and infotainment applications. The device provides up to 22-W into 4 Ω at less than 1 0% THD+N from a 14.4-Vdc automotive battery. The wide operating voltage range and excellent efficiency make the device an excellent choice for start-stop support or running from a backup battery when required. The integrated load-dump protection reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the speaker through I 2C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more