Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 99 THD + N at 1 kHz (%) 0.004 Iq (typ) (mA) 35 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 Operating temperature range (°C) -40 to 85
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 99 THD + N at 1 kHz (%) 0.004 Iq (typ) (mA) 35 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 Operating temperature range (°C) -40 to 85
HTSSOP (DCA) 56 113.4 mm² 14 x 8.1
  • Supports Multiple Output Configurations
    • 2×20-W into a 8-Ω BTL Load at 18 V
    • 4×10-W into a 4-Ω SE Load at 18 V
    • 2×10W (SE) + 1×20W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56-pin HTTSOP)
  • Wide Voltage Range: 10V—26V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply Voltage
  • Differential Inputs
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, and Short Circuit With Error Reporting
  • APPLICATIONS
    • Flat-Panel, Rear-Projection, and CRT TV
  • Supports Multiple Output Configurations
    • 2×20-W into a 8-Ω BTL Load at 18 V
    • 4×10-W into a 4-Ω SE Load at 18 V
    • 2×10W (SE) + 1×20W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56-pin HTTSOP)
  • Wide Voltage Range: 10V—26V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply Voltage
  • Differential Inputs
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, and Short Circuit With Error Reporting
  • APPLICATIONS
    • Flat-Panel, Rear-Projection, and CRT TV

The TAS5601 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5601 can drive a speaker with an impedance as low as 4Ω. The high efficiency, >90% into 8-Ω loads, of the TAS5601 eliminates the need for an external heat sink.

A simple interface to a digital audio PWM processor is shown below. The TAS5601 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

The TAS5601 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5601 can drive a speaker with an impedance as low as 4Ω. The high efficiency, >90% into 8-Ω loads, of the TAS5601 eliminates the need for an external heat sink.

A simple interface to a digital audio PWM processor is shown below. The TAS5601 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Download View video with transcript Video
Request more Information

Next Generation 20-W Stereo, 16V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5733L

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5751M

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Output:  TAS5753MD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TAS5601 20W Stereo (BTL) Digital Amplifier Power Stage datasheet (Rev. A) 29 Sep 2008
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos