Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 35 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 26 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 35 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 26 PSRR (dB) 60 Operating temperature range (°C) -40 to 85
HTSSOP (DCA) 56 113.4 mm² 14 x 8.1
  • Supports Multiple Output Configurations
    • 2×20-W into a 8-Ω BTL Load at 18 V
    • 4×10-W into a 4-Ω SE Load at 18 V
    • 2×10W (SE) + 1×20W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56-pin HTTSOP)
  • Wide Voltage Range: 10V—26V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply Voltage
  • Single Ended Inputs
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, and Short Circuit With Error Reporting
  • APPLICATIONS
    • Flat-Panel, Rear-Projection, and CRT TV
    • Consumer Audio Applications
  • Supports Multiple Output Configurations
    • 2×20-W into a 8-Ω BTL Load at 18 V
    • 4×10-W into a 4-Ω SE Load at 18 V
    • 2×10W (SE) + 1×20W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56-pin HTTSOP)
  • Wide Voltage Range: 10V—26V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply Voltage
  • Single Ended Inputs
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, and Short Circuit With Error Reporting
  • APPLICATIONS
    • Flat-Panel, Rear-Projection, and CRT TV
    • Consumer Audio Applications

The TAS5602 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5602 can drive a speaker with an impedance as low as 4Ω. The high efficiency of the TAS5602 eliminates the need for an external heat sink.

A simple interface to a digital audio PWM processor is shown below. The TAS5602 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

The TAS5602 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5602 can drive a speaker with an impedance as low as 4Ω. The high efficiency of the TAS5602 eliminates the need for an external heat sink.

A simple interface to a digital audio PWM processor is shown below. The TAS5602 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Download
Request more Information

Next Generation 30-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3118D2

Next Generation 30-W, Stereo Class-D Amplifier with Low-Idle Power Dissipation (Analog-In) for Battery Operated Systems Available:  TPA3128D2

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAS5805M ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing Higher output power, digital input

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 20W Stereo (BTL) Digital Amplifier Power Stage datasheet (Rev. B) 30 Oct 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​