Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 34.1 Power stage supply (min) (V) 16 Load (min) (Ω) 4 Output power (W) 125 SNR (dB) 100 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 10 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Sampling rate (max) (kHz) 400 PSRR (dB) 80 Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 34.1 Power stage supply (min) (V) 16 Load (min) (Ω) 4 Output power (W) 125 SNR (dB) 100 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 10 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Sampling rate (max) (kHz) 400 PSRR (dB) 80 Operating temperature range (°C) 0 to 70
HTQFP (PHD) 64 256 mm² 16 x 16
  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1W into 4Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
  • Pin compatible with TAS5630, TAS5615 and TAS5613
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 250W in Mono PBTL Configuration into 2Ω
    • 125W per Channel in Stereo BTL Configuration into 4Ω
  • Total Output Power in BTL configuration at 1%THD+N
    • 130W Stereo into 3Ω
    • 105W Stereo into 4Ω
    • 70W Stereo into 6Ω
    • 55W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
    and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray Receivers
    • Mini Combo System
    • Active Speakers and Subwoofers

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels.
All other trademarks are the property of their respective owners

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1W into 4Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
  • Pin compatible with TAS5630, TAS5615 and TAS5613
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 250W in Mono PBTL Configuration into 2Ω
    • 125W per Channel in Stereo BTL Configuration into 4Ω
  • Total Output Power in BTL configuration at 1%THD+N
    • 130W Stereo into 3Ω
    • 105W Stereo into 4Ω
    • 70W Stereo into 6Ω
    • 55W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
    and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray Receivers
    • Mini Combo System
    • Active Speakers and Subwoofers

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels.
All other trademarks are the property of their respective owners

The TAS5611A is a high performance analog input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 125W(1) Stereo into 4 to 8 Ω Speakers from a single 32.5V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels.

The TAS5611A is a high performance analog input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 125W(1) Stereo into 4 to 8 Ω Speakers from a single 32.5V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels.

Download View video with transcript Video
Request more Information

Next Generation High Performance, High Resolution Class-D Amplifiers Available

True Ultra-HD sound quality with a low THD+N <0.005% and a bandwidth of up to 100kHz.

For output levels up to 115W Stereo / 230W Mono: TPA3245

For output levels up to 175W Stereo / 350W Mono: TPA3251

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 125 W Stereo/250W Mono PurePath HD Analog-Input Power Stage... datasheet (Rev. B) 29 Jun 2011
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide TAS5611/13PHD2EVM 03 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP10710 — Public Announcement Audio Reference Design utilizing best in class Boost Controller

PMP10710 is a 200W design for public announcement audio system which can be used in 100W +100W Stereo or 200W Woofer Applications. The design is broadly divided into four main stages:
  1. Single-Phase Synchronous Boost Converter using the LM5122 controller IC.  The design accepts an input voltage (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos