Product details

Rating Catalog Load (min) (Ω) 4 Iq (typ) (mA) 74 PSRR (dB) 80 Operating temperature range (°C) 0 to 70
Rating Catalog Load (min) (Ω) 4 Iq (typ) (mA) 74 PSRR (dB) 80 Operating temperature range (°C) 0 to 70
HTQFP (PHD) 64 256 mm² 16 x 16
  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1W into 4Ω
    • Ultralow 0.01% THD at 1W into 8Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
  • Pin compatible with TAS5631, TAS5616 and TAS5612
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 300W in Mono PBTL Configuration
    • 150W per Channel in Stereo BTL Configuration
  • Total Output Power in BTL Configuration at 1%THD+N
    • 160W Stereo into 3Ω
    • 125W Stereo into 4Ω
    • 85W Stereo into 6Ω
    • 65W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature,
    Clipping, and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray™ Receivers
    • Mini Combo Systems
    • Active Speakers and Subwoofers

PurePath, Power PAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1W into 4Ω
    • Ultralow 0.01% THD at 1W into 8Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
  • Pin compatible with TAS5631, TAS5616 and TAS5612
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 300W in Mono PBTL Configuration
    • 150W per Channel in Stereo BTL Configuration
  • Total Output Power in BTL Configuration at 1%THD+N
    • 160W Stereo into 3Ω
    • 125W Stereo into 4Ω
    • 85W Stereo into 6Ω
    • 65W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature,
    Clipping, and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray™ Receivers
    • Mini Combo Systems
    • Active Speakers and Subwoofers

PurePath, Power PAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners

The TAS5614A is a high performance digital input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 150W Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels. Stereo into 4 to 8 Ω Speakers from a single 36V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

The TAS5614A is a high performance digital input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 150W Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels. Stereo into 4 to 8 Ω Speakers from a single 36V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 150W Stereo/300W MONO PurePath HD DIgital-Input Power Stage. datasheet (Rev. B) 28 Feb 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location