Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 38 Power stage supply (min) (V) 18 Load (min) (Ω) 4 Output power (W) 150 SNR (dB) 103 THD + N at 1 kHz (%) 0.03 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 PSRR (dB) 80 Operating temperature range (°C) 0 to 70
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 38 Power stage supply (min) (V) 18 Load (min) (Ω) 4 Output power (W) 150 SNR (dB) 103 THD + N at 1 kHz (%) 0.03 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 PSRR (dB) 80 Operating temperature range (°C) 0 to 70
HTQFP (PHD) 64 256 mm² 16 x 16
  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1W into 4Ω
    • Ultralow 0.01% THD at 1W into 8Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
  • Pin compatible with TAS5631, TAS5616 and TAS5612
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 300W in Mono PBTL Configuration
    • 150W per Channel in Stereo BTL Configuration
  • Total Output Power in BTL Configuration at 1%THD+N
    • 160W Stereo into 3Ω
    • 125W Stereo into 4Ω
    • 85W Stereo into 6Ω
    • 65W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature,
    Clipping, and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray™ Receivers
    • Mini Combo Systems
    • Active Speakers and Subwoofers

PurePath, Power PAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1W into 4Ω
    • Ultralow 0.01% THD at 1W into 8Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
  • Pin compatible with TAS5631, TAS5616 and TAS5612
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 300W in Mono PBTL Configuration
    • 150W per Channel in Stereo BTL Configuration
  • Total Output Power in BTL Configuration at 1%THD+N
    • 160W Stereo into 3Ω
    • 125W Stereo into 4Ω
    • 85W Stereo into 6Ω
    • 65W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature,
    Clipping, and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray™ Receivers
    • Mini Combo Systems
    • Active Speakers and Subwoofers

PurePath, Power PAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners

The TAS5614A is a high performance digital input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 150W Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels. Stereo into 4 to 8 Ω Speakers from a single 36V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

The TAS5614A is a high performance digital input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 150W Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels. Stereo into 4 to 8 Ω Speakers from a single 36V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

Download
Request more Information

Next Generation High Performance, High Resolution Class-D Amplifier (Analog-In) Available

True Ultra-HD sound quality with a low THD+N <0.005% and a bandwidth of up to 100kHz for output levels up to 175W Stereo / 350W Mono: TPA3251

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 150W Stereo/300W MONO PurePath HD DIgital-Input Power Stage. datasheet (Rev. B) 28 Feb 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​