Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 34 Power stage supply (min) (V) 12 Load (min) (Ω) 1.5 Output power (W) 125 SNR (dB) 105 THD + N at 1 kHz (%) 0.025 Iq (typ) (mA) 23.4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 13.2 Analog supply voltage (max) (V) 10.8 PSRR (dB) 65 Operating temperature range (°C) -40 to 125
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 34 Power stage supply (min) (V) 12 Load (min) (Ω) 1.5 Output power (W) 125 SNR (dB) 105 THD + N at 1 kHz (%) 0.025 Iq (typ) (mA) 23.4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 13.2 Analog supply voltage (max) (V) 10.8 PSRR (dB) 65 Operating temperature range (°C) -40 to 125
HTSSOP (DDV) 44 113.4 mm² 14 x 8.1
  • PurePath HD Integrated Feedback Provides:
    • 0.025% THD at 1 W into 4 Ω
    • > 65-dB PSRR (No Input Signal)
    • > 105 dB (A weighted) SNR
  • Preclipping Output for Control of a Class-G Power
    Supply
  • Reduced Heat Sink Size Due to Use of 40mΩ
    Output MOSFET With > 90% Efficiency at Full
    Output Power
  • Output Power at 10%THD+N
    • 125-W and 4-Ω BTL Stereo Configuration
    • 250-W and 2-Ω PBTL Mono Configuration
  • Output Power at 1%THD+N
    • 105-W and 4-Ω BTL Stereo Configuration
    • 210-W and 2-Ω PBTL Mono Configuration
  • Click and Pop Free Start-up
  • Error Reporting Self-Protected Design With UVP,
    Overtemperature, and Short-Circuit Protection
  • EMI Compliant When Used With Recommended
    System Design
  • 44-Pin HTSSOP (DDV) Package for Reduced
    Board Size
  • PurePath HD Integrated Feedback Provides:
    • 0.025% THD at 1 W into 4 Ω
    • > 65-dB PSRR (No Input Signal)
    • > 105 dB (A weighted) SNR
  • Preclipping Output for Control of a Class-G Power
    Supply
  • Reduced Heat Sink Size Due to Use of 40mΩ
    Output MOSFET With > 90% Efficiency at Full
    Output Power
  • Output Power at 10%THD+N
    • 125-W and 4-Ω BTL Stereo Configuration
    • 250-W and 2-Ω PBTL Mono Configuration
  • Output Power at 1%THD+N
    • 105-W and 4-Ω BTL Stereo Configuration
    • 210-W and 2-Ω PBTL Mono Configuration
  • Click and Pop Free Start-up
  • Error Reporting Self-Protected Design With UVP,
    Overtemperature, and Short-Circuit Protection
  • EMI Compliant When Used With Recommended
    System Design
  • 44-Pin HTSSOP (DDV) Package for Reduced
    Board Size

The TAS5622A device is a thermally enhanced version of the class-D power amplifier based on the TAS5612A using large MOSFETs for improved power efficiency and a novel gate drive scheme for reduced losses in idle and at low output signals leading to reduced heat sink size.

The unique preclipping output signal can be used to control a class-G power supply. This combined with the low idle loss and high power efficiency of the TAS5622A leads to industry-leading levels of efficiency ensuring a super "green" system.

The TAS5622A uses constant voltage gain. The internally matched gain resistors ensure a high Power Supply Rejection Ratio giving an output voltage only dependent on the audio input voltage and free from any power supply artifacts.

The high integration of the TAS5622A makes the amplifier easy to use; and, using TI’s reference schematics and PCB layouts leads to fast design in time. The TAS5622A is available in the space-saving, surface-mount, 44-pin HTSSOP package.

The TAS5622A device is a thermally enhanced version of the class-D power amplifier based on the TAS5612A using large MOSFETs for improved power efficiency and a novel gate drive scheme for reduced losses in idle and at low output signals leading to reduced heat sink size.

The unique preclipping output signal can be used to control a class-G power supply. This combined with the low idle loss and high power efficiency of the TAS5622A leads to industry-leading levels of efficiency ensuring a super "green" system.

The TAS5622A uses constant voltage gain. The internally matched gain resistors ensure a high Power Supply Rejection Ratio giving an output voltage only dependent on the audio input voltage and free from any power supply artifacts.

The high integration of the TAS5622A makes the amplifier easy to use; and, using TI’s reference schematics and PCB layouts leads to fast design in time. The TAS5622A is available in the space-saving, surface-mount, 44-pin HTSSOP package.

Download View video with transcript Video
Next Generation High Performance, High Resolution Class-D Amplifiers (Analog-In) Available

ue Ultra-HD sound quality with a low THD+N <0.005% and a bandwidth of up to 100kHz.

For output levels up to 115W Stereo / 230W Mono: TPA3245

For output levels up to 175W Stereo / 350W Mono: TPA3251

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TAS5622A 125-W Stereo and 250-W Stereo PurePath™ HD Digital-Input Class-D Power Stage datasheet (Rev. A) PDF | HTML 31 Mar 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
User guide TAS5622-TAS5624DDVEVM (Rev. A) 08 May 2014
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
Application note Power Rating in Audio Amplifier (Rev. A) 04 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5624ADDVEVM — TAS5624A and TAS5622A Evaluation Module

The TAS5622-TAS5624DDVEVM PurePath™ EVM demonstrates the most recent version of TAS5622DDV or TAS5624DDV integrated circuit power stage. TAS5622 and TAS5624 are high-performance, integrated Stereo Feedback Digital Amplifier Power Stages designed to drive 3Ω speakers at up to 165W per channel for (...)

User guide: PDF
Not available on TI.com
Simulation model

TAS5622A IBIS Model

SLAM158.ZIP (25 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDV) 44 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos