Product details

Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 6 Output power (W) 20 SNR (dB) 106 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 29 Control interface Hardware, Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 0
Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 6 Output power (W) 20 SNR (dB) 106 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 29 Control interface Hardware, Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 0
HTQFP (PHP) 48 81 mm² 9 x 9
  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • Requires Only 3.3 V and PVDD
    • One Serial Audio Input (Two Audio Channels)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24 dB to Mute
    • Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 14 Programmable Biquads for Speaker EQ and Other Audio Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-PIN, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • Autobank Switching: Preload Coefficients for Different Sample Rates. No Need to Write New Coefficients to the Part When Sample Rate Changes.
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention
  • APPLICATIONS
    • Television
    • iPod Dock
    • Sound Bar

All trademarks are the property of their respective owners.

  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • Requires Only 3.3 V and PVDD
    • One Serial Audio Input (Two Audio Channels)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24 dB to Mute
    • Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 14 Programmable Biquads for Speaker EQ and Other Audio Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-PIN, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • Autobank Switching: Preload Coefficients for Different Sample Rates. No Need to Write New Coefficients to the Part When Sample Rate Changes.
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention
  • APPLICATIONS
    • Television
    • iPod Dock
    • Sound Bar

All trademarks are the property of their respective owners.

The TAS5707 is a 20-W, efficient, digital-audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5707 is a slave-only device receiving all clocks from external sources. The TAS5707 operates with a PWM carrier between a 384-kHz switching rate and 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The TAS5707A is identical in function to the HTQFP packaged TAS5707, but has a unique I2C device address. The address of the TAS5707 is 0x36. The address of the TAS5707A is 0x3A.

The TAS5707 is a 20-W, efficient, digital-audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5707 is a slave-only device receiving all clocks from external sources. The TAS5707 operates with a PWM carrier between a 384-kHz switching rate and 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The TAS5707A is identical in function to the HTQFP packaged TAS5707, but has a unique I2C device address. The address of the TAS5707 is 0x36. The address of the TAS5707A is 0x3A.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 20-W STEREO DIGITAL AUDIO POWER AMPLIFIER WITH EQ AND DRC, datasheet (Rev. B) 09 Nov 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location