Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 12 SNR (dB) 105 THD + N at 1 kHz (%) 0.13 Iq (typ) (mA) 68 Control interface Hardware, Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 12 SNR (dB) 105 THD + N at 1 kHz (%) 0.13 Iq (typ) (mA) 68 Control interface Hardware, Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Audio I/O Configuration:
    • Single Stereo I²S Input
    • Stereo BTL or Mono PBTL Operation
    • 8-kHz to 48-kHz Sample Rates
    • Headphone Amplifier and Line Driver
  • Audio Digital Signal Processing:
    • Digital Equalization
    • Two-Band Automatic Gain Limiting
    • Coarse and Fine Volume Control
    • PWM Level Meter
  • General Operational Features:
    • I²C Software Control With Programmable I²C
      Address (101010[R/W] or 101011[R/W])
    • AD, BD, Ternary Modulation
    • Overtemperature, Undervoltage, Clock, and
      Overcurrent Protection
  • Audio Performance (PVDD = 18 V, RLOAD = 8 Ω)
    • Idle Channel Noise = 56 µVrms
    • THD+N at 1 W, 1 kHz, = 0.15%
    • SNR = 105 dB (reference to 0 dBFS)
  • Audio I/O Configuration:
    • Single Stereo I²S Input
    • Stereo BTL or Mono PBTL Operation
    • 8-kHz to 48-kHz Sample Rates
    • Headphone Amplifier and Line Driver
  • Audio Digital Signal Processing:
    • Digital Equalization
    • Two-Band Automatic Gain Limiting
    • Coarse and Fine Volume Control
    • PWM Level Meter
  • General Operational Features:
    • I²C Software Control With Programmable I²C
      Address (101010[R/W] or 101011[R/W])
    • AD, BD, Ternary Modulation
    • Overtemperature, Undervoltage, Clock, and
      Overcurrent Protection
  • Audio Performance (PVDD = 18 V, RLOAD = 8 Ω)
    • Idle Channel Noise = 56 µVrms
    • THD+N at 1 W, 1 kHz, = 0.15%
    • SNR = 105 dB (reference to 0 dBFS)

The TAS5729MD is a stereo I²S input device which includes a digital auto processor with two-band automatic gain limiting (AGL), digital equalization, course and fine volume control, and PWM level meter. The AGL is an enhanced dynamic range compression (DRC) function. The device can operate from a wide PVDD power supply range to enable use in numerous applications. The TAS5729MD operates with a nominal supply voltage from 4.5 to 24 VDC. The device is controlled by an I²C control port. The device has an integrated DirectPath™ headphone amplifier and line driver to increase system-level integration and reduce total solution costs.

An optimal mix of thermal performance and device cost is provided in the 200-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced HTSSOP provides excellent operation in the elevated ambient temperatures found in today’s modern consumer electronic devices.

The entire TAS5729xx family is pin-to-pin compatible allowing a single hardware solution to be used across several end application platforms. Additionally, the I²C register map in the entire TAS5729xx family is identical to ensure low development overhead to choose between devices based upon system level requirements.

The TAS5729MD is a stereo I²S input device which includes a digital auto processor with two-band automatic gain limiting (AGL), digital equalization, course and fine volume control, and PWM level meter. The AGL is an enhanced dynamic range compression (DRC) function. The device can operate from a wide PVDD power supply range to enable use in numerous applications. The TAS5729MD operates with a nominal supply voltage from 4.5 to 24 VDC. The device is controlled by an I²C control port. The device has an integrated DirectPath™ headphone amplifier and line driver to increase system-level integration and reduce total solution costs.

An optimal mix of thermal performance and device cost is provided in the 200-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced HTSSOP provides excellent operation in the elevated ambient temperatures found in today’s modern consumer electronic devices.

The entire TAS5729xx family is pin-to-pin compatible allowing a single hardware solution to be used across several end application platforms. Additionally, the I²C register map in the entire TAS5729xx family is identical to ensure low development overhead to choose between devices based upon system level requirements.

Download View video with transcript Video

Request more information

PurePath™ Console, TAS5729MD GUI and other design resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TAS5729MD 12-W I²S Input Class-D Amplifier With Digital Audio Processor and DirectPath™ HP and Line Driver datasheet (Rev. E) PDF | HTML 20 Jun 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
EVM User's guide TAS5721/23/29xx EVM User's Guide 14 Jun 2013
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PUREPATH-CMBEVM — PurePath™ Console motherboard for audio system design and development

The PurePath™ Console Motherboard (PurePath-CMBEVM) provides a seamless interface between Ti’s latest PurePath Console GUI to supported TI’s digital and mixed-signal audio evaluation modules, including audio amplifiers and audio converters.

The PurePath-CMBEVM is shipped as a stand-alone board. It (...)

Buy from a distributor
Evaluation board

TAS5729MDEVM — TAS5729 Evaluation Module

The TAS5729MDEVM demonstrates the TAS5721xx / TAS5723xx / TAS5729xx devices from Texas Instruments. The TAS5721 / TAS5723 / TAS5729 combine a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two single-ended speakers with a BTL subwoofers (2.1) (...)

User guide: PDF
Buy from a distributor
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TAC5111 Low-power mono audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC TAC5111-Q1 Automotive low-power mono audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC TAC5112 Low-power stereo audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC TAC5112-Q1 Automotive low-power stereo audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC TAC5211 High-performance mono audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC TAC5212 High-performance stereo audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC TAC5212-Q1 Automotive high-performance stereo audio codec with 119dB dynamic range ADC 120dB dynamic range DAC TAC5311-Q1 Automotive mono audio codec with 104dB ADC, 114dB DAC, high-voltage input, mic bias & diagnostics TAC5312-Q1 Automotive stereo audio codec with 104dB ADC 114dB DAC, high-voltage input, mic bias & diagnostics TAC5411-Q1 Automotive mono audio codec with 114dB ADC, 120dB DAC, high-voltage input, mic bias & diagnostics TAC5412-Q1 Automotive stereo audio codec with 114dB ADC 120dB DAC, high-voltage input, mic bias & diagnostics TLV320AIC3268 TLV320AIC3268 Ultra Low Power Stereo Audio Codec
Audio DACs
PCM5242 4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC TAD5112 Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver TAD5112-Q1 Automotive low-power stereo audio DAC with 110dB dynamic range and headphone & line driver TAD5212 High-performance stereo audio DAC with 120dB dynamic range, and headphone and line driver TAD5212-Q1 Automotive high-performance stereo audio DAC with 120dB dynamic range and headphone & line driver PCM1690 113dB SNR 8-Channel Audio DAC with Differential Outputs
Audio ADCs
PCM1841-Q1 Automotive, quad-channel 32-bit 192-kHz audio analog-to-digital converter (ADC) PCM3120-Q1 Automotive, stereo, 106-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM3140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR PCM5120-Q1 Automotive, stereo, 120-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM5140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR PCM6120-Q1 Automotive, stereo, 123-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM6140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR PCMD3140-Q1 Automotive, 127-dB SNR, 768-kHz, four-channel, PDM-input to TDM- or I²S-output converter PCMD3180-Q1 Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter TAA5212 High-performance stereo audio ADC with 119dB dynamic range and configurable digital filters TAA5412-Q1 Automotive stereo audio ADC with 114dB dynamic range, high-voltage input, mic bias & diagnostics PCMD3180 Eight-channel pulse-density-modulation input to TDM or I²S output converter PCMD3140 Four-channel PDM-input to TDM- or I²S-output converter TAA3020 Stereo-channel 768kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 104dB SNR TAA3040 Quad-channel 768kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 104dB SNR
Headphone amps
TPA6166A2 43-mW, stereo, analog input headphone amplifier with accessory detection
Speaker amps
TAS2110 6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost TAS2552 4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost TAS2555 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2557 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2559 5.7-W, digital input smart amp with integrated speaker protection with stereo processing TAS2560 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost TAS2562 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost TAS2563 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost TAS2564 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost TAS2572 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost TAS2764 13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply TAS2770 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection TAS2780 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection TAS2781 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier TAS5729MD 12-W stereo, 24-W mono, 4.5- to 26.4-V supply, digital input open loop Class-D audio amplifier w/ HP TAS5731 20-W stereo, 41-W mono, 8- to 21.5-V, digital input open loop Class-D audio amplifier w/ 2.1 support TAS5733L 10-W stereo, 20-W mono, 8- to 16.5-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5751M 25-W stereo, 40-W mono, 8- to 26.4-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5754M 40-W stereo, 61-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5756M 30-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760L 21-W stereo, 42-W mono, 4.5- to 16.4-V supply, digital input Class-D audio amplifier TAS5760LD 21-W stereo, 42-W mono, 4.5- to 16.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5760M 55-W stereo, 114-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760M-Q1 Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier TAS5760MD 55-W stereo, 114-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5766M 50-W stereo, 100-W mono, 4.5- to 26.4-V supply, digital input Class-D Smart Audio Amplifier TAS5780M 20-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5782M 20-W stereo, 40-W mono, 4.5- to 26.4-V, digital input Class-D Smart Audio Amplifier w/ processing TAS5805M 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing TAS5822M 35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process TAS5825M 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825P 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency TAS6422-Q1 Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump TAS6424-Q1 Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424E-Q1 Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424L-Q1 Automotive, 27-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump TPA6404-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump
Piezo speaker drivers/receivers
DRV5825P 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, digital input, Piezo driver with smart I/V protection
Hardware development
Evaluation board
ADC3120EVM-PDK TLV320ADC3120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 106-dB SNR ADC3120Q1EVM-PDK PCM3120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 106-dB SNR ADC5120EVM-PDK TLV320ADC5120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 120-dB SNR ADC5120Q1EVM-PDK PCM5120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 120-dB SNR ADC6120EVM-PDK TLV320ADC6120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 123-dB SNR ADC6120Q1EVM-PDK PCM6120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 123-dB SNR PCM1809EVM PCM1809 evaluation module PCMD3140Q1EVM-PDK PCMD3140-Q1 evaluation module for four-channel, PDM-input to TDM- or I²S-output converter PP-SALB2-EVM PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2) TAS2555YZEVM TAS2555 5.7W Class-D Audio Amplifier Evaluation Module TAS2557EVM TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense TAS2559EVM TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module TAS2560EVM TAS2560 5.6W Class-D Audio Amplifier Evaluation Module TAS2770EVM TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package TAS2781EVM TAS2781 evaluation module for mono Class-D audio amplifier with digital input and speaker IV sense TAS3251EVM TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module TAS5721EVM TAS5721 Evaluation Module TAS5733LEVM TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module TAS5751MEVM TAS5751M Digital Input, Open Loop Class-D Audio Amplifier Evaluation Module TAS5754MDCAEVM TAS5754M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5756MDCAEVM TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5760XXEVM TAS5760M/MD/L/LD Evaluation Module TAS5782MEVM TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module TAS5805MEVM TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM TAS5825MEVM Digital-input closed-loop class-D audio amp with 96kHz/192kHz extended processing evaluation module TAD5212EVM-K TAD5212 evaluation module TAA5212EVM-K TAA5212 evaluation module TAC5212EVM-K TAC5212 evaluation module TAC5112EVM-K TAC5112 evaluation module TAA3040EVM-PDK TAA3040 evaluation module
Development kit
TAA3020EVM-PDK TAA3020 product development kit
Simulation model

TAS5729MD IBIS Model

SLOM357.ZIP (22 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos