Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 23 SNR (dB) 107 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 16.5 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 96 PSRR (dB) 72 Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 23 SNR (dB) 107 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 16.5 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 96 PSRR (dB) 72 Operating temperature range (°C) -25 to 85
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • Supports multiple output configurations:
    • 2 × 23 W in 2.0 mode (8-Ω, 21 V, THD+N=1%)
    • 45 W in mono mode (4-Ω, 21 V, THD+N=1%)
  • Excellent audio performance
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 107 dB (A-weighted), Noise Level < 40 µVrms
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Flexible Audio I/O
    • I2S, LJ, RJ, TDM, 3-wire digital audio interface (no MCLK required)
    • Supports 32, 44.1, 48, 88.2, 96 kHz sample rates
    • SDOUT for audio monitoring, sub-channel or echo cancellation
  • Enhanced audio processing
    • Multi-band advanced DRC and AGL
    • 2×15 BQs, thermal foldback, DC blocking
    • Input mixer, output crossbar, level meter
    • 5 BQs + 1 band DRC +THD manager for the subwoofer channel
    • Sound field spatializer option
  • Integrated self-protection
    • Adjacent pin-to-pin short without damage
    • Over-current error
    • Over-temperature warning and error
    • Under-voltage, over-voltage lock-out (UVLO, OVLO)
  • Easy System Integration
    • I2C software control
    • Reduced Solution Size
      • Fewer passives required compared to open-loop devices
      • Inductor-less operation (ferrite bead) for most cases where PVDD ≤ 14V
      • Stereo headphone, stereo line drivers adjust gain through I2C
      • DirectPath technology eliminates bulky dc-blocking capacitors
  • Supports multiple output configurations:
    • 2 × 23 W in 2.0 mode (8-Ω, 21 V, THD+N=1%)
    • 45 W in mono mode (4-Ω, 21 V, THD+N=1%)
  • Excellent audio performance
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 107 dB (A-weighted), Noise Level < 40 µVrms
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Flexible Audio I/O
    • I2S, LJ, RJ, TDM, 3-wire digital audio interface (no MCLK required)
    • Supports 32, 44.1, 48, 88.2, 96 kHz sample rates
    • SDOUT for audio monitoring, sub-channel or echo cancellation
  • Enhanced audio processing
    • Multi-band advanced DRC and AGL
    • 2×15 BQs, thermal foldback, DC blocking
    • Input mixer, output crossbar, level meter
    • 5 BQs + 1 band DRC +THD manager for the subwoofer channel
    • Sound field spatializer option
  • Integrated self-protection
    • Adjacent pin-to-pin short without damage
    • Over-current error
    • Over-temperature warning and error
    • Under-voltage, over-voltage lock-out (UVLO, OVLO)
  • Easy System Integration
    • I2C software control
    • Reduced Solution Size
      • Fewer passives required compared to open-loop devices
      • Inductor-less operation (ferrite bead) for most cases where PVDD ≤ 14V
      • Stereo headphone, stereo line drivers adjust gain through I2C
      • DirectPath technology eliminates bulky dc-blocking capacitors

The TAS5806MD is a high-efficiency, stereo, closed loop Class-D amplifier offering a cost-effective digital input solution with low power dissipation and sound enrichment. The device’s integrated audio processor and 96 kHz architecture support advanced audio process flow, including SRC, 15 BQs per channel, volume control, audio mixing, 3-band 4th order DRC, full-band AGL, THD manager and level meter.

Featuring TI’s proprietary Hybrid Modulation scheme, the TAS5806MD consumes very-low quiescent current (16.5 mA at 13.5 V PVDD), extending battery life in portable audio applications. With advanced EMI suppression technology, for applications under 10 W designers can leverage inexpensive ferrite bead filters to reduce board space and system cost. The device has an integrated DirectpathTM Headphone amplifier and line driver to increase the system-level integration and reduce total solution costs.

The TAS5806MD is a high-efficiency, stereo, closed loop Class-D amplifier offering a cost-effective digital input solution with low power dissipation and sound enrichment. The device’s integrated audio processor and 96 kHz architecture support advanced audio process flow, including SRC, 15 BQs per channel, volume control, audio mixing, 3-band 4th order DRC, full-band AGL, THD manager and level meter.

Featuring TI’s proprietary Hybrid Modulation scheme, the TAS5806MD consumes very-low quiescent current (16.5 mA at 13.5 V PVDD), extending battery life in portable audio applications. With advanced EMI suppression technology, for applications under 10 W designers can leverage inexpensive ferrite bead filters to reduce board space and system cost. The device has an integrated DirectpathTM Headphone amplifier and line driver to increase the system-level integration and reduce total solution costs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TAS5806MD 23-W, Inductor-Less, Digital Input, Stereo, Closed-Loop Class-D Audio Amplifier with Enhanced Processing and DirectPathTM HP Driver datasheet PDF | HTML 29 May 2019
Application note TAS5805M, TAS5806M, and TAS5806MD Process Flows (Rev. A) 03 Jul 2019
EVM User's guide TAS5806MDEVM User's Guide 17 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5806MDEVM — TAS5806MD Inductor-less stereo Class-D audio amplifier with headphone amplifier evaluation module

User guide: PDF
Not available on TI.com
Support software

TAS5806MD-SW TAS5806MD Software Files

TAS5806MD Software Files
Supported products & hardware

Supported products & hardware

Products
Speaker amps
TAS5806MD 23-W stereo, 45-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ processing & P2P HP
Hardware development
Evaluation board
TAS5806MDEVM TAS5806MD Inductor-less stereo Class-D audio amplifier with headphone amplifier evaluation module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos