TAS6684-Q1
Automotive, 45V, 13A, digital input, four-channel Class-D audio amplifier with current sense
TAS6684-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- General operation
- 4.5V to 45V supply voltage, 50V load dump
- Support for 1.8V and 3.3V I/O’s
- I2C control with 8 address options
- <2-W idle power loss at 14.4V, <8uA max VBAT+PVDD shutdown loss
- Integrated DSP processing
- Class-H supply voltage control
- Thermal monitoring and foldback
- Clip detection, PVDD monitoring and foldback
- Output current sensing by channel via I2S/TDM
- No need for external circuitry
- Real-time load diagnostics
- Monitor output conditions while playing audio
- Real-time temperature monitor for each channel
- Open load, Shorted load, Short-to-power, Short-to-ground detection
- DC and AC Standby load diagnostics
- Audio inputs
- 2-4 channel I2S or 4-16 channel TDM input
- Input sample rates: 44.1, 48, 96, 192kHz
- Low latency < 100us at 96k sample rate
- Audio outputs
- 4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
- 384kHz to 2MHz configurable output switching frequency
- Up to 13A channel output current
- 400VA peak BTL output power
- 118W (45V, 8Ω, 1% THD, BTL)
- 218W (45V, 4Ω, 1% THD, BTL)
- Audio Performance
- THD+N 0.03% (8Ω, 1W, 1kHz)
- 111dB SNR
- 37µV (14.4V), 80µV (45V) output noise
- Protection
- Output short protection
- DC offset, undervoltage and overvoltage
- Configurable overtemperature warning and individual channel shutdown
- I2C temperature and supply voltage readout
- Easily meet CISPR25-L5 EMC specification
- Advanced spread-spectrum
The TAS6684-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45V supply voltage. Combined with up to 13A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides four channels at 118W (45V, 8Ω, 1% THD, BTL) and 218W (45V, 4Ω, 1% THD, BTL).
The TAS6684-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through the output current sense and temperature of each channel which is available for each channel, and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independently from the host and audio input.
To optimize system efficiency, the integrated DSP of the TAS6684-Q1 enables Class-H envelope tracking control, eliminating the need for the development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.
The TAS6684-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48kHz and support an audio signal path latency of < 100us at 96kHz sample rate, which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.
The TAS6684-Q1 is offered in a 64-pin QFP package with the exposed thermal pad up, TAS6684-Q1 is pin-to-pin compatible with TAS6584-Q1.

Request more information
Detailed design resources are available. Request now
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TAS6684-Q1 - 45V, 13A Digital Input 4-Channel Automotive Class-D Audio Amplifier with Current Sense and Real-time Load Diagnostics datasheet (Rev. A) | PDF | HTML | 15 Oct 2024 |
Application note | TAS6x84-Q1 LC Filter Selection Guide | PDF | HTML | 15 Oct 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS6684Q1EVM — TAS6684-Q1 evaluation module
TAS6684-Q1-DESIGN — TAS6684-Q1 documents
Supported products & hardware
Products
Speaker amps
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHD) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.