TCAN330

ACTIVE

Product details

Features Shutdown, Silent Architecture 12V Bus fault voltage (V) -14 to 14 Protocols CAN, CAN FD Signaling rate (max) (Mbps) 1 Number of channels 1 Rating Catalog
Features Shutdown, Silent Architecture 12V Bus fault voltage (V) -14 to 14 Protocols CAN, CAN FD Signaling rate (max) (Mbps) 1 Number of channels 1 Rating Catalog
SOT-23 (DCN) 8 4.64 mm² (2.9 mm × 1.6 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 3.3V Single supply operation
  • Data rates up to 5Mbps (TCAN33xG devices)
  • Compatible with ISO 11898-2
  • SOIC-8 and SOT-23 package options
  • Operating Modes:
    • Normal mode (all devices)
    • Low power standby mode with wake (TCAN334)
    • Silent mode (TCAN330, TCAN337)
    • Shutdown mode (TCAN330, TCAN334)
  • Wide common mode range of operation ±12V
  • Bus pin fault protection of ±14V
  • Total loop delay < 135ns
  • Wide ambient operation temperature range: –40°C to 125°C
  • Optimized behavior when unpowered:
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Power up / down glitch free operation
  • Excellent EMC performance
  • Protection features:
    • ESD Protection of bus terminals
      • HBM ESD Protection exceeds ±25kV
      • IEC61000-4-2 ESD Contact discharge protection exceeds ±12kV
    • Driver dominant time out (TXD DTO)
    • Receiver dominant time out (RXD DTO)
    • Fault output pin (TCAN337 only)
    • Undervoltage protection on VCC
    • Thermal shutdown protection
    • Current limiting on bus pins
  • 3.3V Single supply operation
  • Data rates up to 5Mbps (TCAN33xG devices)
  • Compatible with ISO 11898-2
  • SOIC-8 and SOT-23 package options
  • Operating Modes:
    • Normal mode (all devices)
    • Low power standby mode with wake (TCAN334)
    • Silent mode (TCAN330, TCAN337)
    • Shutdown mode (TCAN330, TCAN334)
  • Wide common mode range of operation ±12V
  • Bus pin fault protection of ±14V
  • Total loop delay < 135ns
  • Wide ambient operation temperature range: –40°C to 125°C
  • Optimized behavior when unpowered:
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Power up / down glitch free operation
  • Excellent EMC performance
  • Protection features:
    • ESD Protection of bus terminals
      • HBM ESD Protection exceeds ±25kV
      • IEC61000-4-2 ESD Contact discharge protection exceeds ±12kV
    • Driver dominant time out (TXD DTO)
    • Receiver dominant time out (RXD DTO)
    • Fault output pin (TCAN337 only)
    • Undervoltage protection on VCC
    • Thermal shutdown protection
    • Current limiting on bus pins

The TCAN33x family of devices is compatible with the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard. TCAN330, TCAN332, TCAN334 and TCAN337 are specified for data rates up to 1Mbps. Pending the release of the updated version of ISO 11898-2 including CAN FD, additional timing parameters defining loop delay symmetry are specified for the TCAN330G, TCAN332G, TCAN334G and TCAN337G devices. The devices include many protection features including driver and receiver Dominant Time Out (DTO) providing CAN network robustness. Integrated 12kV IEC-61000-4-2 ESD Contact Discharge protection eliminates the need of additional components for system level robustness.

The use of single 3.3V supply enables the transceivers to directly interface with 3.3V CAN controllers/MCUs. In addition, these devices are fully compatible with other 5V CAN transceivers on the same bus.

These devices have excellent EMC performance due to matched Dominant and Recessive Common Modes. Ultra low power Shutdown and Standby modes make these devices attractive for battery powered applications.

This family of devices is available in standard 8-pin SOIC packages for drop-in compatibility and in small SOT-23 packages for space-constrained applications.

The TCAN33x family of devices is compatible with the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard. TCAN330, TCAN332, TCAN334 and TCAN337 are specified for data rates up to 1Mbps. Pending the release of the updated version of ISO 11898-2 including CAN FD, additional timing parameters defining loop delay symmetry are specified for the TCAN330G, TCAN332G, TCAN334G and TCAN337G devices. The devices include many protection features including driver and receiver Dominant Time Out (DTO) providing CAN network robustness. Integrated 12kV IEC-61000-4-2 ESD Contact Discharge protection eliminates the need of additional components for system level robustness.

The use of single 3.3V supply enables the transceivers to directly interface with 3.3V CAN controllers/MCUs. In addition, these devices are fully compatible with other 5V CAN transceivers on the same bus.

These devices have excellent EMC performance due to matched Dominant and Recessive Common Modes. Ultra low power Shutdown and Standby modes make these devices attractive for battery powered applications.

This family of devices is available in standard 8-pin SOIC packages for drop-in compatibility and in small SOT-23 packages for space-constrained applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCAN3413 ACTIVE 3.3-V CAN FD transceiver with flexible IO and standby mode 3.3V CAN transceiver with 58-V bus fault protection, +/-30V Common mode range and 1.7-V to 3.6-V IO support
TCAN3414 ACTIVE 3.3-V CAN FD transceiver with shut-down and standby mode 3.3V CAN transceiver with 58-V bus fault protection, +/-30V Common mode range and Shutdown mode support

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TCAN33x 3.3V CAN Transceivers with CAN FD (Flexible Data Rate) datasheet (Rev. F) PDF | HTML May 13, 2025
Application note Overview of 3.3V Controller Area Network (CAN) Transceivers (Rev. A) PDF | HTML May 29, 2025
Application note CAN and LIN transceiver low-power modes Feb 25, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN332EVM — TCAN33x dual-site industrial CAN evaluation module (EVM)

The EVM comes with the TCAN332 CAN transceiver factory installed. The CAN EVM may be reconfigured by a user for use with all TI CAN transceiver families: SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the EVM. The EVM has configurations (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TCAN33X IBIS Model

SLLM313.ZIP (42 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DCN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos