Product details

Resolution (Bits) 10 Sample rate (max) (ksps) 6000 Number of input channels 4 Interface type Parallel Architecture Pipeline Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4 Input voltage range (min) (V) 1.4 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 186 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 61 Digital supply (min) (V) 3 Digital supply (max) (V) 5.25
Resolution (Bits) 10 Sample rate (max) (ksps) 6000 Number of input channels 4 Interface type Parallel Architecture Pipeline Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 4 Input voltage range (min) (V) 1.4 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 186 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 61 Digital supply (min) (V) 3 Digital supply (max) (V) 5.25
TSSOP (DA) 32 89.1 mm² 11 x 8.1
  • High-Speed 6 MSPS ADC
  • 4 Analog Inputs
  • Simultaneous Sampling of 4 Single-Ended Signals or 2 Differential Signals or Combination of Both
  • Differential Nonlinearity Error: ±1 LSB
  • Integral Nonlinearity Error: ±1.5 LSB
  • Signal-to-Noise and Distortion Ratio: 59 dB at fI = 2 MHz
  • Auto-Scan Mode for 2, 3, or 4 Inputs
  • 3-V or 5-V Digital Interface Compatible
  • Low Power: 216 mW Max
  • 5-V Analog Single Supply Operation
  • Internal Voltage References ...50 PPM/°C and ±5% Accuracy
  • Glueless DSP Interface
  • Parallel µC/DSP Interface
  • Integrated FIFO
  • Available in TSSOP Package
  • Pin Compatible With 12-Bit THS1206
  • APPLICATIONS
    • Radar Applications
    • Communications
    • Control Applications
    • High-Speed DSP Front-End
    • Automotive Applications

  • High-Speed 6 MSPS ADC
  • 4 Analog Inputs
  • Simultaneous Sampling of 4 Single-Ended Signals or 2 Differential Signals or Combination of Both
  • Differential Nonlinearity Error: ±1 LSB
  • Integral Nonlinearity Error: ±1.5 LSB
  • Signal-to-Noise and Distortion Ratio: 59 dB at fI = 2 MHz
  • Auto-Scan Mode for 2, 3, or 4 Inputs
  • 3-V or 5-V Digital Interface Compatible
  • Low Power: 216 mW Max
  • 5-V Analog Single Supply Operation
  • Internal Voltage References ...50 PPM/°C and ±5% Accuracy
  • Glueless DSP Interface
  • Parallel µC/DSP Interface
  • Integrated FIFO
  • Available in TSSOP Package
  • Pin Compatible With 12-Bit THS1206
  • APPLICATIONS
    • Radar Applications
    • Communications
    • Control Applications
    • High-Speed DSP Front-End
    • Automotive Applications

The THS10064 is a CMOS, low-power, 10-bit, 6 MSPS analog-to-digital converter (ADC). The speed, resolution, bandwidth, and single-supply operation are suited for applications in radar, imaging, high-speed acquisition, and communications. A multistage pipelined architecture with output error correction logic provides for no missing codes over the full operating temperature range. Internal control registers are used to program the ADC into the desired mode. The THS10064 consists of four analog inputs, which are sampled simultaneously. These inputs can be selected individually and configured to single-ended or differential inputs. An integrated 16 word deep FIFO allows the storage of data in order to improve data transfers to the processor. Internal reference voltages for the ADC (1.5 V and 3.5 V) are provided.

An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application. Two different conversion modes can be selected. In single conversion mode, a single and simultaneous conversion of up to four inputs can be initiated by using the single conversion start signal (CONVST)\. The conversion clock in single conversion mode is generated internally using a clock oscillator circuit. In continuous conversion mode, an external clock signal is applied to the CONV_CLK input of the THS10064. The internal clock oscillator is switched off in continuous conversion mode.

The THS10064C is characterized for operation from 0°C to 70°C, and the THS10064I is characterized for operation from –40°C to 85°C.

The THS10064 is a CMOS, low-power, 10-bit, 6 MSPS analog-to-digital converter (ADC). The speed, resolution, bandwidth, and single-supply operation are suited for applications in radar, imaging, high-speed acquisition, and communications. A multistage pipelined architecture with output error correction logic provides for no missing codes over the full operating temperature range. Internal control registers are used to program the ADC into the desired mode. The THS10064 consists of four analog inputs, which are sampled simultaneously. These inputs can be selected individually and configured to single-ended or differential inputs. An integrated 16 word deep FIFO allows the storage of data in order to improve data transfers to the processor. Internal reference voltages for the ADC (1.5 V and 3.5 V) are provided.

An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application. Two different conversion modes can be selected. In single conversion mode, a single and simultaneous conversion of up to four inputs can be initiated by using the single conversion start signal (CONVST)\. The conversion clock in single conversion mode is generated internally using a clock oscillator circuit. In continuous conversion mode, an external clock signal is applied to the CONV_CLK input of the THS10064. The internal clock oscillator is switched off in continuous conversion mode.

The THS10064C is characterized for operation from 0°C to 70°C, and the THS10064I is characterized for operation from –40°C to 85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS9224R ACTIVE 16-bit, 3-MSPS, dual-channel, simultaneous-sampling SAR ADC with internal reference and enhanced SPI Higher resolution (24 bits), simultaneous sampling
NEW ADS9227 ACTIVE Two-channel, simultaneous-sampling, 16-bit 5-MSPS SAR ADC with fully-differential ADC input driver Higher resolution (24 bits), simultaneous sampling

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet THS10064: 10-Bit, 4 Analog Input, 6 MSPS, Simultaneous Sampling A-to-D Converter datasheet (Rev. B) 10 Dec 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​