Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 35 BW at Acl (MHz) 187 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 75 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.1 Iq per channel (typ) (mA) 8.9 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 1.3 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 85 GBW (typ) (MHz) 215 Input bias current (max) (pA) 9800000 Features Shutdown CMRR (typ) (dB) 95 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 35 BW at Acl (MHz) 187 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 75 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.1 Iq per channel (typ) (mA) 8.9 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 1.3 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 85 GBW (typ) (MHz) 215 Input bias current (max) (pA) 9800000 Features Shutdown CMRR (typ) (dB) 95 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • High performance
    • Bandwidth: 187MHz (V CC = ±15 V, G = 1 V/V)
    • Slew rate: 75 V/µs
    • Gain bandwidth product: 245 MHz
    • Distortion: –108 dBc THD at 2 V PP, 250 kHz
  • Voltage noise
    • 1/f voltage noise corner: 85 Hz
    • 1.1 nV/√Hz input-referred noise
  • Single supply operating range: 5 V to 35 V
  • Quiescent current (shutdown): 770 µA (THS2630S)
  • High performance
    • Bandwidth: 187MHz (V CC = ±15 V, G = 1 V/V)
    • Slew rate: 75 V/µs
    • Gain bandwidth product: 245 MHz
    • Distortion: –108 dBc THD at 2 V PP, 250 kHz
  • Voltage noise
    • 1/f voltage noise corner: 85 Hz
    • 1.1 nV/√Hz input-referred noise
  • Single supply operating range: 5 V to 35 V
  • Quiescent current (shutdown): 770 µA (THS2630S)

The THS2630 is one in a family of fully differential-input and differential-output devices fabricated using Texas Instruments state-of-the-art, high voltage, complementary bipolar process.

The THS2630 uses a true fully differential signal path from input to output, and has a high supply capability of up to ±17.5 V. This design leads to excellent common-mode noise rejection (95 dB at 800 kHz) and total harmonic distortion (−108 dBc at 2 V PP, 250 kHz). The wide supply range allows high-voltage differential signal chains to benefit from the improved headroom and dynamic range without adding separate amplifiers for each polarity of the differential signal.

The THS2630 is characterized for operation over the wide temperature range of –40°C to +85°C.

The THS2630 is one in a family of fully differential-input and differential-output devices fabricated using Texas Instruments state-of-the-art, high voltage, complementary bipolar process.

The THS2630 uses a true fully differential signal path from input to output, and has a high supply capability of up to ±17.5 V. This design leads to excellent common-mode noise rejection (95 dB at 800 kHz) and total harmonic distortion (−108 dBc at 2 V PP, 250 kHz). The wide supply range allows high-voltage differential signal chains to benefit from the improved headroom and dynamic range without adding separate amplifiers for each polarity of the differential signal.

The THS2630 is characterized for operation over the wide temperature range of –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet THS2630 High-Speed, Low-Noise, Fully Differential I/O Amplifier datasheet (Rev. A) PDF | HTML 27 Jul 2023
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-FDA-DGK-EVM — Unpopulated evaluation module for fully differential amplifiers in the DGK (HVSSOP) package

The DEM-FDA-DGK-EVM is an unpopulated evaluation module (EVM) for fully differential amplifiers (FDA) in the DGK (HVSSOP) package. This EVM is designed in accordance with high-speed performance specifications and Texas Instruments FDAs with output common mode (Vocm) control and power down (PD) (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DEM-FDA-SOIC-EVM — Evaluation module for fully differential amplifiers in SOIC packages

The DEM-FDA-SOIC-EVM is an unpopulated evaluation module (EVM) for fully differential amplifiers (FDA) in the D (SOIC) package. The EVM is designed to enable quick and efficient lab testing of the high-speed FDAs using 50-Ω SMA connectors for use with lab equipment. The schematic (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

THS2630 TINA-TI Reference Circuit (Rev. A)

SLOM516A.TSC (1549 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos