THS4500-EP

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 23 Rail-to-rail In to V- Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) to Iout (typ) (mA) 120 2nd harmonic (dBc) 82 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 Features Shutdown CMRR (typ) (dB) 80 Rating HiRel Enhanced Product
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 23 Rail-to-rail In to V- Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) to Iout (typ) (mA) 120 2nd harmonic (dBc) 82 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 Features Shutdown CMRR (typ) (dB) 80 Rating HiRel Enhanced Product
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available

The THS4500 is a high-performance, fully differential amplifier from Texas Instruments. The THS4500, featuring power-down capability, sets new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Available in an MSOP-8 with PowerPAD package for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

The THS4500 is a high-performance, fully differential amplifier from Texas Instruments. The THS4500, featuring power-down capability, sets new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Available in an MSOP-8 with PowerPAD package for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet Wideband, Low-Distortion, Fully Differential Amplifier, THS4500-EP datasheet 06 Jun 2013
* VID THS4500-EP VID V6213610 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos