Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 23 Rail-to-rail In to V- Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 120 2nd harmonic (dBc) 82 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 CMRR (typ) (dB) 80 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 23 Rail-to-rail In to V- Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 120 2nd harmonic (dBc) 82 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 CMRR (typ) (dB) 80 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available

The THS4500 and THS4501 are high-performance fully differential amplifiers from Texas Instruments. The THS4500, featuring power-down capability, and the THS4501, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

The THS4500 and THS4501 are high-performance fully differential amplifiers from Texas Instruments. The THS4500, featuring power-down capability, and the THS4501, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6551 ACTIVE 370MHz, Differential, High Speed Op Amp Lower power (12.5 mA), lower noise (6 nV/rtHz), wider temperature range (-40 C to 85 C), and lower offset drift (0.8 uV/C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Wideband, Low-Distortion, Fully Differential Amplifiers. datasheet (Rev. F) 07 Nov 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​