8-pin (HKJ) package image

THS4521SHKJ ACTIVE

High Temperature, Very Low Power, Negative Rail Input, Rail-to-Rail Output, Differential Amp

Pricing

Qty Price
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HKJ) | 8
Operating temperature range (°C) -55 to 210
Package qty | Carrier 25 | BULK

Features for the THS4521-HT

  • Fully Differential Architecture
  • Bandwidth: 40.7 MHz (210°C)
  • Slew Rate: 353.5 V/µs (210°C)
  • HD2: –96 dBc at 1 kHz
    (1 VRMS, RL = 1 kΩ) (210°C)
  • HD3: –91.5 dBc at 1 kHz
    (1 VRMS, RL = 1 kΩ) (210°C)
  • Input Voltage Noise: 19.95 nV/√Hz (f = 100 kHz)
  • Open-Loop Gain: 90 dB (typ) (210°C)
  • NRI—Negative Rail Input
  • RRO—Rail-to-Rail Output
  • Output Common-Mode Control (with Low Offset and Drift)
  • Power Supply:
    • Voltage: 2.5 V (±1.25 V) to 3.3 V (±1.65 V)
    • Current: 1.4 mA/ch (3.3 V)
  • Power-Down Capability: 10 µA (typ) (210°C)

Description for the THS4521-HT

The THS4521 is a very low-power, fully differential op amp with rail-to-rail output and an input common-mode range that includes the negative rail. This amplifier is designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provides exceptional performance in audio applications.

The THS4521 features accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, this device is ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single 2.5-V to 3.3-V and ground power supply.

The THS4521 is characterized for operation from –55°C to 210°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more