THS6002

ACTIVE

Dual Differential DSL Line Driver/Receiver

alarmNotifications Order now

Product details

Number of channels 4 Architecture Current FB, DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 70 Input bias current (max) (pA) 9000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 140 Iout (typ) (mA) 500 2nd harmonic (dBc) 70 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 4 Architecture Current FB, DSL Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 70 Input bias current (max) (pA) 9000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 140 Iout (typ) (mA) 500 2nd harmonic (dBc) 70 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405
  • ADSL Differential Line Driver and Receiver
  • Driver Features
    • 140 MHz Bandwidth (-3dB) With 25- Load
    • 315 MHz Bandwidth (-3dB) With 100- Load
    • 1000 V/µs Slew Rate, G = 2
    • 400 mA Output Current Minimum Into 25- Load
    • -72 dB 3rd Order Harmonic Distortion at f = 1 MHz, 25- Load, and 20 VO(PP)
  • Receiver Features
    • 330 MHz Bandwidth (-3dB)
    • 900 V/µs Slew Rate at G = 2
    • -76 dB 3rd Order Harmonic Distortion at f = 1 MHz, 150- Load, and 20 VO(PP)
  • Wide Supply Range ±4.5 V to ±16 V
  • Available in the PowerPAD™ Package
  • Improved Replacement for AD816 or EL1501
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments Incorporated.

  • ADSL Differential Line Driver and Receiver
  • Driver Features
    • 140 MHz Bandwidth (-3dB) With 25- Load
    • 315 MHz Bandwidth (-3dB) With 100- Load
    • 1000 V/µs Slew Rate, G = 2
    • 400 mA Output Current Minimum Into 25- Load
    • -72 dB 3rd Order Harmonic Distortion at f = 1 MHz, 25- Load, and 20 VO(PP)
  • Receiver Features
    • 330 MHz Bandwidth (-3dB)
    • 900 V/µs Slew Rate at G = 2
    • -76 dB 3rd Order Harmonic Distortion at f = 1 MHz, 150- Load, and 20 VO(PP)
  • Wide Supply Range ±4.5 V to ±16 V
  • Available in the PowerPAD™ Package
  • Improved Replacement for AD816 or EL1501
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments Incorporated.

The THS6002 contains two high-current, high-speed drivers and two high-speed receivers. These drivers and receivers can be configured differentially for driving and receiving signals over low-impedance lines. The THS6002 is ideally suited for asymmetrical digital subscriber line (ADSL) applications where it supports the high-peak voltage and current requirements of that application. Both the drivers and the receivers are current feedback amplifiers designed for the high slew rates necessary to support low total harmonic distortion (THD) in ADSL applications. Separate power supply connections for each driver are provided to minimize crosstalk.

The THS6002 is packaged in the patented PowerPAD package. This package provides outstanding thermal characteristics in a small footprint package, which is fully compatible with automated surface mount assembly procedures. The exposed thermal pad on the underside of the package is in direct contact with the die. By simply soldering the pad to the PWB copper and using other thermal outlets, the heat is conducted away from the junction.

The THS6002 contains two high-current, high-speed drivers and two high-speed receivers. These drivers and receivers can be configured differentially for driving and receiving signals over low-impedance lines. The THS6002 is ideally suited for asymmetrical digital subscriber line (ADSL) applications where it supports the high-peak voltage and current requirements of that application. Both the drivers and the receivers are current feedback amplifiers designed for the high slew rates necessary to support low total harmonic distortion (THD) in ADSL applications. Separate power supply connections for each driver are provided to minimize crosstalk.

The THS6002 is packaged in the patented PowerPAD package. This package provides outstanding thermal characteristics in a small footprint package, which is fully compatible with automated surface mount assembly procedures. The exposed thermal pad on the underside of the package is in direct contact with the die. By simply soldering the pad to the PWB copper and using other thermal outlets, the heat is conducted away from the junction.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA2675 ACTIVE Dual-channel, wideband high-power-output current-feedback amplifier Dual-channel current-feedback amplifier with higher output current (1A) and wider bandwidth (730 MHz)
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Dual-channel differential line driver with current feedback architecture and integrated common mode buffer for high linearity when driving heavy line loads

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Differential Line Drivers And Receivers datasheet (Rev. E) 15 Mar 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​