THS6022

ACTIVE

250-mA Dual Differential DSL and PLC Line Driver

Product details

Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 210 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 7.2 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 73 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 210 Iout (typ) (mA) 250 2nd harmonic (dBc) 76 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 210 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 7.2 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 73 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 210 Iout (typ) (mA) 250 2nd harmonic (dBc) 76 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • ADSL, HDSL and VDSL Differential Line Driver
  • 200-mA Output Current Minimum Into 50- Load
  • High Speed
    • 210-MHz Bandwidth (-3-dB) at 50- Load
    • 1900-V/µs Slew Rate, G = 5
  • Low Distortion
    • -69-dB Third-Order Harmonic Distortion at f = 1 MHz, 50- Load, and VO(PP) = 20 V
  • Independent Power Supplies for Low Crosstalk
  • Wide Supply Range ±5 V to ±15 V
  • Thermal-Shutdown and Short-Circuit Protection
  • Evaluation Module Available

PowerPAD, MicroStar Junior are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

  • ADSL, HDSL and VDSL Differential Line Driver
  • 200-mA Output Current Minimum Into 50- Load
  • High Speed
    • 210-MHz Bandwidth (-3-dB) at 50- Load
    • 1900-V/µs Slew Rate, G = 5
  • Low Distortion
    • -69-dB Third-Order Harmonic Distortion at f = 1 MHz, 50- Load, and VO(PP) = 20 V
  • Independent Power Supplies for Low Crosstalk
  • Wide Supply Range ±5 V to ±15 V
  • Thermal-Shutdown and Short-Circuit Protection
  • Evaluation Module Available

PowerPAD, MicroStar Junior are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

The THS6022 contains two high-speed drivers capable of providing 200-mA output current (minimum) into a 50- load. These drivers can be configured differentially to drive a 50-V p-p output signal over low-impedance lines. The drivers are current feedback amplifiers, designed for the high slew rates necessary to support low total harmonic distortion (THD) in xDSL applications. The THS6022 is ideally suited for asymmetrical digital subscriber line (ADSL) at the remote terminal, high-data-rate digital subscriber line (HDSL), and very high-data-rate digital subscribe line (VDSL), where it supports the high-peak voltage and current requirements of these applications. Separate power supply connections for each driver are provided to minimize crosstalk.

The THS6022 is packaged in the patented PowerPAD™ package. This package provides outstanding thermal characteristics in a small-footprint package that is fully compatible with automated surface-mount assembly procedures. The exposed thermal pad on the underside of the package is in direct contact with the die. By simply soldering the pad to the PWB copper and using other thermal outlets, the heat is conducted away from the junction.

The THS6022 contains two high-speed drivers capable of providing 200-mA output current (minimum) into a 50- load. These drivers can be configured differentially to drive a 50-V p-p output signal over low-impedance lines. The drivers are current feedback amplifiers, designed for the high slew rates necessary to support low total harmonic distortion (THD) in xDSL applications. The THS6022 is ideally suited for asymmetrical digital subscriber line (ADSL) at the remote terminal, high-data-rate digital subscriber line (HDSL), and very high-data-rate digital subscribe line (VDSL), where it supports the high-peak voltage and current requirements of these applications. Separate power supply connections for each driver are provided to minimize crosstalk.

The THS6022 is packaged in the patented PowerPAD™ package. This package provides outstanding thermal characteristics in a small-footprint package that is fully compatible with automated surface-mount assembly procedures. The exposed thermal pad on the underside of the package is in direct contact with the die. By simply soldering the pad to the PWB copper and using other thermal outlets, the heat is conducted away from the junction.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 250-mA Dual Differential Line Driver datasheet (Rev. D) 27 Jul 2007
Application note Precision Sum Circuit Support Hi Output Current Multiple AFEs in Ultasound App 20 Nov 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Active Output Impedance for ADSL Line Drivers 26 Nov 2002
User guide THS6022 EVM User's Guide 19 Nov 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS6022 PSpice Model (Rev. B)

SLOJ010B.ZIP (39 KB) - PSpice Model
Simulation model

THS6022 TINA-TI Reference Design (Rev. B)

SLAC102B.TSC (104 KB) - TINA-TI Reference Design
Simulation model

THS6022 TINA-TI Spice Model (Rev. A)

SLAM031A.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos