8-pin (D) package image

THS6042ID ACTIVE

350-mA, +/-12V ADSL CPE and PLC Line Driver

Same as: THS6042ID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

THS6222IRHFR ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS6042 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the THS6042

  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:1 Transformer Ratio
  • Low 2.1 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Supply Voltage Range ±5 V to ±15 V
    • Ideal for ±12-V Operation
  • Wide Output Swing
    • 43-Vpp Differential Output Voltage, RL = 200 , ±12-V Supply
  • High Output Current
    • 350 mA (typ)
  • High Speed
    • 120 MHz (–3 dB, G=1, ±12 V, RL = 25 )
    • 1200 V/us Slew Rate (G = 4, ±12 V)
  • Low Distortion, Single-Ended, G = 4
    • –79 dBc (250 kHz, 2 Vpp, 100- load)
  • Low Power Shutdown (THS6043)
    • 300-uA Total Standby Current
  • Thermal Shutdown and Short-Circuit Protection
  • Standard SOIC, SOIC PowerPAD™ and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

Description for the THS6042

The THS6042/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a ±12-V supply voltage while drawing only 8.2 mA of supply current per channel. It offers low –79 dBc total harmonic distortion driving a 100- load (2 Vpp). The THS6042/3 offers a high 43-Vpp differential output swing across a 200- load from a ±12-V supply. The THS6043 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6042/3 is packaged in standard SOIC, SOIC PowerPAD, and TSSOP PowerPAD packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more