32-pin (VFP) package image

THS6132VFP ACTIVE

High Efficiency Class-G ADSL and PLC Line Driver

Same as: THS6132VFP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

THS6222IRHFR ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS6132 information

Packaging information

Package | Pins HLQFP (VFP) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | JEDEC TRAY (5+1)

Features for the THS6132

  • Low Total Power Consumption Increases ADSL Line Card Density (20 dBm on Line)
    • 600 mW w/Active Termination (Full Bias)
    • 530 mW w/Active Termination (Low Bias)
  • Low MTPR of –74 dBc (All Bias Conditions)
  • High Output Current of 500 mA (typ)
  • Wide Supply Voltage Range of ±5 V to ±15 V [VCC(H)] and ±3.3 V to ±15 V [VCC(L)]
  • Wide Output Voltage Swing of 43 Vpp Into 100- Differential Load [VCC(H) = ±12 V]
  • Multiple Bias Modes Allow Low Quiescent Power Consumption for Short Line Lengths
    • 160-mW/ch Full Bias Mode
    • 135-mW/ch Mid Bias Mode
    • 110-mW/ch Low Bias Mode
    • 75-mW/ch Terminate Only Mode
    • 13-mW/ch Shutdown Mode
  • Low Noise for Increased Receiver Sensitivity
    • 3.3 pA/Hz Noninverting Current Noise
    • 9.5 pA/Hz Inverting Current Noise
    • 3.5 nV/Hz Voltage Noise
  • APPLICATIONS
    • Ideal for Active Termination Full Rate ADSL DMT applications (20-dBm Line Power)

Description for the THS6132

The THS6132 is a Class-G current feedback differential line driver ideal for full rate ADSL DMT systems. Its extremely low power consumption of 600 mW or lower is ideal for ADSL systems that must achieve high densities in ADSL central office rack applications. The unique patent pending architecture of the THS6132 allows the quiescent current to be much lower than existing line drivers while still achieving very high linearity. In addition, the multiple bias settings of the amplifiers allow for even lower power consumption for line lengths where the full performance of the amplifier is not required. The output voltage swing has been vastly improved over first generation Glass-G amplifiers and allows the use of lower power supply voltages that help conserve power. For maximum flexibility, the THS6132 can be configured in classical Class-AB mode requiring only as few as one power supply.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more