16-pin (D) package image

THS6182D ACTIVE

Low Power ADSL and PLC Line Driver

Same as: THS6182D.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

THS6222IRHFR ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More THS6182 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the THS6182

  • Low-Power Dissipation Increases ADSL Line Card Density
  • Low THD of -88 dBc (100 , 1 MHz)
  • Low MTPR Driving +20 dBm on the Line
    • -76 dBc With High Bias Setting
    • -74 dBc With Low Bias Setting
  • Wide Output Swing of 44 VPP Differential Into a 200- Differential Load (VCC = ±12 V)
  • High Output Current of 600 mA (Typ)
  • Wide Supply Voltage Range of ±5 V to ±15 V
  • Pin Compatible with EL1503C and EL1508C
    • Multiple Package Options
  • Multiple Power Control Modes
    • 11 mA/ch Full Bias Mode
    • 7.5 mA/ch Mid Bias Mode
    • 4 mA/ch Low Bias Mode
    • 0.25 mA/ch Shutdown Mode
    • IADJ Pin for User Controlled Bias Current
    • Stable Operation Down to 1.8 mA/ch
  • Low Noise for Increased Receiver Sensitivity
    • 3.2 nV/Hz Inverting Current Noise
  • APPLICATIONS
    • Ideal for Full Rate ADSL Applications

PowerPAD is a trademark of Texas Instruments.

Description for the THS6182

The THS6182 is a current feedback differential line driver ideal for full rate ADSL systems. Its extremely low-power dissipation is ideal for ADSL systems that must achieve high densities in ADSL central office rack applications. The unique architecture of the THS6182 allows the quiescent current to be much lower than existing line drivers while still achieving high linearity without the need for excess open loop gain. Fixed multiple bias settings of the amplifiers allow for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an IADJ pin is available to further lower the bias currents while maintaining stable operation with as little as 1.8 mA per channel. The wide output swing of 44 VPP differentially with ±12-V power supplies allows for more dynamic headroom, keeping distortion at a minimum. With a low 3.2 nV/Hz inverting current noise, the THS6182 increases the sensitivity of the receive signals, allowing for better margins and reach.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more