Product details

PGA/VGA VGA Number of channels 1 Vs (min) (V) 9 Vs (max) (V) 32 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 0.08 Gain (max) (dB) 20 Features Digital Gain Set, Integrated Clamps, Shutdown Slew rate (typ) (V/µs) 85 Iq per channel (typ) (mA) 7 Rating Catalog Operating temperature range (°C) -40 to 85
PGA/VGA VGA Number of channels 1 Vs (min) (V) 9 Vs (max) (V) 32 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 0.08 Gain (max) (dB) 20 Features Digital Gain Set, Integrated Clamps, Shutdown Slew rate (typ) (V/µs) 85 Iq per channel (typ) (mA) 7 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Separate Low Noise Preamp and PGA Stages
  • Shutdown Control
  • Preamp Features
    • Low Voltage Noise...1.7 nV/Hz
    • Accessible Output Pin for External Filtering
    • Voltage Feedback, Gmin = -1, 2
    • 100 MHz Bandwidth (-3 dB)
  • PGA Features
    • Digitally Programmable Gain
    • -22 dB to 20 dB Gain/Attenuation Range
    • 6 dB Step Resolution
    • Output Clamp Protection
    • 70 MHz Bandwidth (-3 dB)
    • 175 V/µs Slew Rate
  • Wide Supply Range ±4.5 V to ±16 V
  • PowerPAD™ Package for Enhanced Thermal Performance

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Separate Low Noise Preamp and PGA Stages
  • Shutdown Control
  • Preamp Features
    • Low Voltage Noise...1.7 nV/Hz
    • Accessible Output Pin for External Filtering
    • Voltage Feedback, Gmin = -1, 2
    • 100 MHz Bandwidth (-3 dB)
  • PGA Features
    • Digitally Programmable Gain
    • -22 dB to 20 dB Gain/Attenuation Range
    • 6 dB Step Resolution
    • Output Clamp Protection
    • 70 MHz Bandwidth (-3 dB)
    • 175 V/µs Slew Rate
  • Wide Supply Range ±4.5 V to ±16 V
  • PowerPAD™ Package for Enhanced Thermal Performance

PowerPAD is a trademark of Texas Instruments Incorporated.

The THS7001 (single) and THS7002 (dual) are high-speed programmable-gain amplifiers, ideal for applications where load impedance can often vary. Each channel on this device consists of a separate low-noise input preamp and a programmable gain amplifier (PGA). The preamp is a voltage-feedback amplifier offering a low 1.7-nV/Hz voltage noise with a 100-MHz (-3 dB) bandwidth. The output pin of the preamp is accessible so that filters can be easily added to the amplifier.

The 3-bit digitally-controlled PGA provides a -22-dB to 20-dB attenuation/gain range with a 6-dB step resolution. In addition, the PGA provides both high and low output clamp protection to prevent the output signal from swinging outside the common-mode input range of an analog-to-digital converter. The PGA provides a wide 70-MHz (-3 dB) bandwidth, which remains relatively constant over the entire gain/attenuation range. Independent shutdown control is also provided for power conservation and multiplexing. These devices operate over a wide ±4.5-V to ±16-V supply voltage range.

The THS7001 (single) and THS7002 (dual) are high-speed programmable-gain amplifiers, ideal for applications where load impedance can often vary. Each channel on this device consists of a separate low-noise input preamp and a programmable gain amplifier (PGA). The preamp is a voltage-feedback amplifier offering a low 1.7-nV/Hz voltage noise with a 100-MHz (-3 dB) bandwidth. The output pin of the preamp is accessible so that filters can be easily added to the amplifier.

The 3-bit digitally-controlled PGA provides a -22-dB to 20-dB attenuation/gain range with a 6-dB step resolution. In addition, the PGA provides both high and low output clamp protection to prevent the output signal from swinging outside the common-mode input range of an analog-to-digital converter. The PGA provides a wide 70-MHz (-3 dB) bandwidth, which remains relatively constant over the entire gain/attenuation range. Independent shutdown control is also provided for power conservation and multiplexing. These devices operate over a wide ±4.5-V to ±16-V supply voltage range.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6502 ACTIVE Wideband, Low Power, Linear-in-dB Variable Gain Amplifier Faster slew rate (1800 V/us) and higher max gain (40 dB)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 70-MHz Programmable-Gain Amplifiers datasheet (Rev. C) 15 Mar 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​